ADPL44002
ADPL44002
RECOMMENDED FOR NEW DESIGNS40V, 200mA, Low Noise, CMOS LDO Linear Regulator
- Part Models
- 9
- 1ku List Price
- Starting From $0.30
Viewing:
Overview
- Low Noise: 20μVRMS Independent of Fixed Output Voltage
- PSRR of 78dB at 10 kHz, VOUT ≤ 5V, VIN = 7V
- Input Voltage Range: 2.7V to 40V
- Maximum Output Current: 200mA
- Initial Accuracy: ±1%
- Accuracy Over Line, Load, and Temperature
- ±1.8%, TJ = −40°C to +125°C
- Low Dropout Voltage: 220mV (typical) at a 200mA Load, VOUT = 5V
- User Programmable Soft Start (LFCSP only)
- Low Quiescent Current, IGND = 80μA (typical) with no Load
- Low Shutdown Current: 1.8μA at VIN = 6V, 3.0μA at VIN = 40V
- Stable with a Small 2.2 μF Ceramic Output Capacitor
- Fixed Output Voltage Options: 1.8V, 2.5V, 3.3V, and 5.0V
- Adjustable Output from 1.2V to VIN – VDO, Output can be Adjusted Above Initial Set Point
- Precision Enable
- 2mm × 2mm, 6-Lead LFCSP, 5-Lead TSOT
The ADPL44002 is a CMOS, low dropout (LDO) linear regulator that operates from 2.7V to 40V and provides up to 200mA of output current. This high input voltage LDO is ideal for the regulation of high performance analog and mixed signal circuits operating from 39V down to 1.2V rails. Using an advanced proprietary architecture, the device provides high power supply rejection, low noise, and achieves excellent line and load transient response with a small 2.2μF ceramic output capacitor. The ADPL44002 regulator output noise is 20μVRMS independent of the output voltage for the fixed options of 5V or less.
The ADPL44002 is available in four fixed output voltage options. The following voltages are available from stock: 1.2V (adjustable), 1.8V, 2.5V, 3.3V, and 5.0V.
Each fixed output voltage can be adjusted above the initial set point with an external feedback divider. This allows the ADPL44002 to provide an output voltage from 1.2V to VIN − VDO with high PSRR and low noise.
User programmable soft start with an external capacitor is available in the LFCSP package.The ADPL44002 is available in a 6-lead, 2mm × 2mm LFCSP, making it not only a very compact solution, but it also provides excellent thermal performance for applications requiring up to 200mA of output current in a small, low profile footprint. The ADPL44002 is also available in a 5-lead TSOT.
APPLICATIONS
- Regulation to Noise Sensitive Applications
- ADC, DAC Circuits, Precision Amplifiers, Power for VCO VTUNE Control
- Communications and Infrastructure
- Medical and Healthcare
- Industrial and Instrumentation
Documentation
Data Sheet 1
User Guide 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL44002ACPZN-R7 | 6-Lead LFCSP (2mm x 2mm w/ EP) | ||
| ADPL44002ACPZN2.5-R7 | 6-Lead LFCSP (2mm x 2mm w/ EP) | ||
| ADPL44002ACPZN3.3-R7 | 6-Lead LFCSP (2mm x 2mm w/ EP) | ||
| ADPL44002ACPZN5.0-R7 | 6-Lead LFCSP (2mm x 2mm w/ EP) | ||
| ADPL44002AUJZ-1.8-R7 | 5-Lead TSOT | ||
| ADPL44002AUJZ-2.5-R7 | 5-Lead TSOT | ||
| ADPL44002AUJZ-3.3-R7 | 5-Lead TSOT | ||
| ADPL44002AUJZ-5.0-R7 | 5-Lead TSOT | ||
| ADPL44002AUJZ-R7 | 5-Lead TSOT |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 24_0206 Qualification of Alternate Wafer Fab for TSMC 0.18um 40V BCDMOS Process |
||
| ADPL44002ACPZN-R7 | PRODUCTION | |
| ADPL44002ACPZN2.5-R7 | PRODUCTION | |
| ADPL44002ACPZN3.3-R7 | PRODUCTION | |
| ADPL44002ACPZN5.0-R7 | PRODUCTION | |
| ADPL44002AUJZ-1.8-R7 | PRODUCTION | |
| ADPL44002AUJZ-2.5-R7 | PRODUCTION | |
| ADPL44002AUJZ-3.3-R7 | PRODUCTION | |
| ADPL44002AUJZ-5.0-R7 | PRODUCTION | |
| ADPL44002AUJZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADPL44002
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.