ADPL40505A
ADPL40505A
RECOMMENDED FOR NEW DESIGNS5.5V, 500mA LDO Linear Regulator with Low-Power Mode
- Part Models
- 2
- 1ku List Price
- Starting From $0.30
Viewing:
Overview
- 1.7V to 5.5V Input Supply Range
- 0.8V to 5.0V Output Voltage Range
- 500mA Maximum Output Current
- 120mV Maximum Dropout at 500mA Load (3.6VIN)
- 20μA No-Load Supply Current in Low-Power Mode
- 350μA Supply Current in Normal Mode
- <1μA Shutdown Supply Current
- 45μVRMS Output Noise, 10Hz to 100kHz
- 60dB PSRR at 10kHz, 250mA Load Current, and 300mV Input and Output Voltage Separation
- ±2% DC Accuracy Over Load, Line, and Temperature Variations
- Active Discharge of 800Ω at OUT
- Stable with 2μF (Minimum Effective) Output Capacitance
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Reverse-Current Protection
- Power-OK Output
- 2mm x 2mm, 8-Pin TDFN Package
- -40°C to +125°C Operating Temperature
The ADPL40505A is a 5.5V, P-Channel Metal-Oxide Semiconductor (PMOS) Low Drop-Out (LDO) linear regulator that delivers up to 500mA load current. The ADPL40505A features a low-power mode of operation that consumes very low quiescent current from the supply.
The regulator is fully protected from damage by internal circuitry that provides programmable inrush current limiting, output overcurrent limiting, reverse current limiting, and thermal overload protection. The ADPL40505A has an 800Ω active discharge feature to quickly discharge output capacitors.
The ADPL40505A provides enhanced flexibility with an adjustable output voltage in the range of 0.8V to 5.0V by using two external feedback resistors.
The ADPL40505A is available in an 8-pin, 2mm x 2mm Thin Dual Flat No-Lead (TDFN) package.
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL40505AATA+ | LFCSP | ||
| ADPL40505AATA+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| ADPL40505AATA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADPL40505A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADPL40505A yet. Have something to say?
Start a Discussion on EngineerZone®