User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the ADPL40505A in an 8-pin (2mm x 2mm)Thin Dual Flat No-Lead Package (TDFN) Package
- 1.7V to 5.5V Input Supply Range
- 0.8V to 5.0V External Feedback Resistor Configuration
- Up to 500mA Output Current
- Jumper-Selectable Operating Modes
- Proven 2-Layer 1oz Copper Printed Circuit Board(PCB) Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The ADPL40505A evaluation kit (EV kit) evaluates the ADPL40505A. The ADPL40505A is a P-Channel Metal-Oxide Semiconductor (PMOS) Low Drop-Out (LDO) linear regulator. The ADPL40505A EV kit operates over an input range of 1.7V to 5.5V, provides an output-voltage range from 0.8V to 5.0V, and can deliver up to 500mA of current. The EV kit comes with the ADPL40505AATA+ installed.
Applicable Parts
Documentation & Resources
-
ADPL40505AEVKIT User Guide: Evaluates: ADPL40505A (Rev. 0)11/5/2025PDF466 KB
-
ADPL40505AEVKIT - Design Files11/5/2025ZIP425 KB