ADPL21504
RECOMMENDED FOR NEW DESIGNSMicropower Step-Up DC/DC Converter in a ThinSOT Package
- Part Models
- 2
- 1ku List Price
- Starting From $1.21
Overview
- Low Quiescent Current:
- 20μA in Active Mode;
- <2μA in Shutdown Mode
- Operates with a VIN as Low as 1.2V
- Low VCESAT Switch: 270mV at 300mA
- Uses Small Surface Mount Components
- High Output Voltage: Up to 30V
- Low Profile (1mm) ThinSOTTM Package
The ADPL21504 is a micropower step-up DC/DC converter in a 5-lead, low-profile (1mm) ThinSOT package. The ADPL21504 is designed for higher power systems with a 350mA current limit and an input voltage range of 1.2V to 15V. The ADPL21504 features a quiescent current of only 20μA at no load, which further reduces to 2μA (max) in shutdown. A current-limited, fixed off-time control scheme conserves operating current, resulting in high efficiency over a broad range of load currents. The 32V switch enables the generation of high-voltage outputs up to 30V in a simple boost topology, eliminating the need for costly transformers. The ADPL21504’s low off-time of 400ns permits the use of tiny, low-profile inductors and capacitors, minimizing footprint and cost in space-conscious portable applications.
APPLICATIONS
- Portable Electronics
- Battery Backup
- Digital Cameras
- Organic Light Emitting Diode (OLED) Power
- Medical Diagnostic Equipment
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL21504IS5#PBF | 5-Lead TSOT-23 | ||
| ADPL21504IS5#TRPBF | 5-Lead TSOT-23 |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADPL21504
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADPL21504 yet. Have something to say?
Start a Discussion on EngineerZone®