EVAL-ADPL21504-AZ
User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- VOUT = 20V, VIN Range = 2.5V to 4.2V, IOUT = upto 20mA
- Resistor Programmable Output Voltage
- Features a Current-Limited, Fixed Off-Time control scheme
- Internal Compensation and Soft-Start
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The EVAL-ADPL21504-AZ evaluation board features the ADPL21504, a micropower step-up DC/DC converter in a ThinSOT™ package.
The ADPL21504 is designed for higher power systems with a 350mA current limit. A current-limited, fixed off-time control scheme conserves operating current, resulting in high efficiency over a broad range of load current.
The ADPL21504’s low off-time of 400ns permits the use of tiny, low-profile inductors and capacitors to minimize footprint and cost in space-conscious portable applications.
The EVAL-ADPL21504-AZ evaluation board features an application circuit with a 20V output voltage, operating within an input voltage range of 2.5V to 4.2V and a load current upto 20mA.
The ADPL21504 data sheet must be read in conjunction with this user guide to properly use or modify the evaluation board.
Applicable Parts
Getting Started
Required Equipment