ADPL12006
RECOMMENDED FOR NEW DESIGNS20V, 5A/6A Fully Integrated Synchronous Buck Converters
- Part Models
- 4
- 1ku List Price
- Starting From $0.98
Overview
- Multiple Functions for Small Size
- Operating VIN Range of 3V to 20V
- 20μA Quiescent Current in Skip Mode
- Synchronous DC-DC Converter with Integrated Field-Effect Transistors (FETs)
- 400kHz and 1.5MHz Fixed-Frequency Options
- Internal Soft-Start
- 2.5ms for 400kHz
- 3.5ms for 1.5MHz
- Programmable Output Voltage
- 0.8V to 12V for 400kHz
- 0.8V to 10V for 1.5MHz
- 3.5mm x 3.75mm, 17-Pin FC2QFN
- Symmetrical Package Offers Superior Electromagnetic Interference (EMI) Performance
- Dual Phase Capability
- Can be used in Dual-Phase Configuration for High-Power Design
- Dynamic Current Sharing through Shared VEA Pin
- Low-IQ Operation Capability in Dual Phase
- Precise Output Voltage Monitoring with PGOOD
- Forced–Pulse-WidthModulation (PWM) and Skip-Mode Operation
- Low Dropout Operation
- Overtemperature and Short-Circuit Protection
- -40°C to +150°C Operating Junction Temperature Range
The ADPL12005/ADPL12006 ICs are small, synchronous buck converters with integrated high-side and low-side switches. The ICs are designed to deliver up to 6A with wide input voltages ranging from 3V to 20V. Voltage quality can be monitored by observing the PGOOD signal. The ICs can operate in dropout by running at a very high duty cycle, making it ideal for factory automation applications.
The ADPL12005/ADPL12006 ICs offer programmable output voltage. The frequency is internally fixed at 400kHz and 1.5MHz, allowing for small external components and reduced output ripple. The ICs automatically enter skip mode at light loads with ultra-low quiescent current of 20μA at no load. This family of products (including the ADPL12008/ADPL12010) offers a pin-to-pin compatible offering from 5A to 10A in a single-phase configuration, and up to 20A in a dual-phase configuration. These devices are also optimized for dual-phase operation with very high current-sharing accuracy.
The ADPL12005/ADPL12006 ICs are available in a small 3.5mm x 3.75mm, 17-pin flip-chip quad flat no-lead (FC2QFN) package, utilizing very few external components.
APPLICATIONS
- Factory Automation
- Point-of-Load
- Distributed DC Power Systems
- Communication Infrastructure
- Test and Measurement
Documentation
Data Sheet 1
User Guide 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL12006AFOA+ | 17-Lead FC2QFN (3.5mm x 3.75mm x 0.75mm) | ||
| ADPL12006AFOA+T | 17-Lead FC2QFN (3.5mm x 3.75mm x 0.75mm) | ||
| ADPL12006AFOB+ | 17-Lead FC2QFN (3.5mm x 3.75mm x 0.75mm) | ||
| ADPL12006AFOB+T | 17-Lead FC2QFN (3.5mm x 3.75mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571E PIN/ERRATA |
||
| ADPL12006AFOA+T | PRODUCTION | |
| ADPL12006AFOB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADPL12006 yet. Have something to say?
Start a Discussion on EngineerZone®