User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Input Supply Range from 3V to 20V
- Adjustable Output Voltage Range between 0.8V and10V
- Delivers up to 6A Output Current
- Frequency Synchronization Input
- Enable Input
- Voltage-Monitoring PGOOD Output Available
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The ADPL12006 evaluation kit (EV kit) provides a proven design to evaluate the ADPL12005/ADPL12006, synchronous buck converter with 20μA quiescent current. The standard EV kit Printed circuit board (PCB), comes with an ADPL12006AFOB+ (1.5MHz, adjustable output) installed, and various test points and jumpers for evaluation. The EV kit output voltage is fixed and easily configured with minimum component changes. The default EV kit is designed to deliver up to 6A with an input voltage of 3V to 20V. Output voltage quality can be monitored by observing the PGOOD signal. The ADPL12006 EV kit can also be used to evaluate all variants of the ADPL12005 and ADPL12006.
Getting Started
Required Equipment
- ADPL12006 EV Kit
- 20V, 6A Power Supply (PS)
- Appropriate Resistive Load, or an Electronic Load that can Sink 6A
- Digital Multimeter (DMM)
- Oscilloscope
Documentation & Resources
-
ADPL12006EVKIT: Evaluates: ADPL12005/ADPL12006 (Rev. 0)7/22/2025PDF1 M
-
ADPL12006EVKIT Gerber Files7/22/2025ZIP1 M