ADP2389

LAST TIME BUY

18 V, 12 A Step-Down Regulator with Programmable Current Limit

Viewing:

Overview

  • Input voltage: 4.5 V to 18 V
  • Continuous output current: 12 A
  • Integrated MOSFETs: 17 mΩ high-side/4.5 mΩ low-side
  • 0.6 V ± 0.5% reference voltage
  • Programmable switching frequency range:
    200 kHz to 2200 kHz
  • Enhanced transient response
  • Programmable current limit with ±10% accuracy
  • Precision enable and power good
  • External compensation and soft start
  • Start up into a precharged output
ADP2389

18 V, 12 A Step-Down Regulator with Programmable Current Limit

ADP2389 Circuit Diagram ADP2389 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP2389

ADP2389/ADP2390 Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP2389

ADP2389 and ADP2390 Evaluation Board

Features and Benefits

  • Input voltage: 4.5 V to 18 V Continuous output current: 12 A 
  • Integrated MOSFET: 17 mΩ/4.5 mΩ
  • Reference voltage: 0.6 V ±0.5%
  • Programmable switching frequency: 200 kHz to 2.2 MHz 
  • Enhanced transient response
  • Programmable current-limit with ±10% accuracy 
  • Precision enable and power good 
  • External compensation and soft start 
  • PFM mode (ADP2390 only)
  • Start up into a precharged output
  • Supported by ADIsimPower design tool

Product Details

The ADP2389/ADP2390 evaluation board is a complete, 12 A, 18 V, step-down regulator solution that allows users to evaluate the performance of the ADP2389/ADP2390 with a near ideal printed circuit board (PCB) layout.


The programmable current-limit function allows the inductor to be optimized by output current. The peak current-limit threshold is preset to 21 A to ensure the 12 A output current
capability.


The switching frequency can be programmed between 200 kHz and 2.2 MHz, which provides the possibility for a stackable multiphase power solution.


An enhanced transient response feature improves the load transient performance, which reduces the output capacitance.


The output of the ADP2389/ADP2390 evaluation board is preset to 1.8 V and the switching frequency is set to 500 kHz. Different output voltage settings can be achieved by changing appropriate passive components. The ambient temperature operating range is −40°C to +85°C.


Full details on the ADP2389/ADP2390 regulators are provided in the ADP2389/ADP2390 data sheet, available from Analog Devices, Inc., which should be consulted in conjunction with this user guide.

EVAL-ADP2389
ADP2389 and ADP2390 Evaluation Board
ADP2389-EVALZ_ADP2390-EVALZ

Reference Designs

Full Power Management (-L Devices)​
Versal Premium Circuits from the lab

Non-Hardware Verified Design

Features and Benefits

  • Xilinx Versal™ Premium series solves a broad range of industry-specific problems with performance and flexibility. Core use cases include storage acceleration, data center network acceleration, 5G xHaul and Passive optical networks.

  • Analog Devices, Inc. supports power delivery solutions for the Versal Premium Platform. Monolithic solutions are used on the Versal Premium Platform to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3884-1
    • LTC7051
    • ADP5056
    • LTC7132
    • ADP2389
    • ADP5052
    • ADP5054
    • LTC7150S
    • LTC7151S
Versal Premium
Non-Hardware Verified Design
Full Power Management (-L Devices)​
Full Power Management (-L Devices) PS Overdrive

Latest Discussions

Recently Viewed