ADM2461E
RECOMMENDED FOR NEW DESIGNS500 kbps, 5.7 kV RMS, Signal Isolated Half Duplex RS-485 Transceiver with ±15 kV IEC ESD
- Part Models
- 2
- 1ku List Price
- Starting From $2.74
Overview
- 5.7 kV rms, signal isolated RS-485/RS-422 transceiver
- Low radiated emissions, passes EN55032 Class B with margin on a 2-layer PCB
- Cable inversion smart feature
- Correction for reversed cable connection on A, B, Y, and Z bus pins while maintaining full receiver fail-safe
- ESD protection on the RS-485 A, B, Y, and Z bus pins
- ≥±12 kV IEC61000-4-2 contact discharge
- ≥±15 kV IEC61000-4-2 air discharge
- Low speed 500 kbps data rate for EMI control
- Flexible power supply inputs
- Primary VDD1 supply of 1.7 V to 5.5 V
- Isolated VDD2 supply of 3.0 V to 5.5 V
- Profibus® compliant for 5 V VDD2
- Wide −40°C to +125°C operating temperature range
- High common-mode transient immunity: >250 kV/μs
- Short-circuit, open-circuit, and floating input receiver fail-safe
- Supports 192 bus nodes (72 kΩ receiver input impedance)
- Full hot swap support (glitch free power-up and power-down)
- Safety and regulatory approvals
- UL 1577
- VISO = 5700 V rms for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB 4943.1 (pending)
- DIN EN IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 1060 V peak
- 16-lead, wide body, SOIC_W package with >8.0 mm creepage and clearance in standard pinout
The ADM2461E/ADM2463E are 500 kbps, 5.7 kV rms, signal isolated RS-485 transceivers that pass radiated emissions testing to the EN55032 Class B standard with margin on a 2-layer printed circuit board (PCB). The ADM2461E/ADM2463E isolation barrier provides robust immunity to noise and system level EMC events. The devices are protected against ≥±12 kV contact and ≥ ±15 kV air IEC61000-4-2 electrostatic discharge (ESD) events on the RS-485 A, B, Y, and Z pins. The devices feature cable invert pins to allow quick correction of the reversed cable connection on the A, B, Y, and Z bus pins while maintaining full receiver fail-safe performance.
These devices are optimized for low speed over long cable runs and have a maximum data rate of 500 kbps. The high differential output voltage makes these devices suitable for Profibus nodes when powered with 5 V on the VDD2 supply. The VDD1 primary supply and VDD2 isolated supply both support a wide range of voltages (1.7 V to 5.5 V and 3 V to 5.5 V, respectively). Half-duplex and full duplex device options are available in the industry standard 16-lead, wide-body, standard SOIC_W package with >8.0 mm creepage and clearance.
Applications
- Heating, ventilation, and air conditioning (HVAC) networks
- Industrial field buses
- Building automation
- Utility networks
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM2461EBRWZ | 16-Lead SOIC Wide | ||
| ADM2461EBRWZ-RL7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 24, 2025 - 25_0065 Update Data Sheet Regulatory Information for Select Isolated CAN, I2C, SPI, USB and RS-485 Products |
||
| ADM2461EBRWZ | PRODUCTION | |
| ADM2461EBRWZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 3 | ||
| AD4000 | PRODUCTION | 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs |
| AD4004 | RECOMMENDED FOR NEW DESIGNS | 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs |
| AD4008 | RECOMMENDED FOR NEW DESIGNS | 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs |
| LDO Linear Regulators 1 | ||
| ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| Microcontrollers 3 | ||
| ADuCM3027 | RECOMMENDED FOR NEW DESIGNS |
Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 128 KB of Embedded Flash Memory |
| ADuCM3029 | RECOMMENDED FOR NEW DESIGNS |
Ultralow-Power ARM Cortex-M3 MCU with Integrated Power Management and 256 KB of Embedded Flash Memory |
| ADuCM4050 | RECOMMENDED FOR NEW DESIGNS | Ultra Low Power ARM Cortex-M4F MCU with Integrated Power Management |
| Switching Regulators & Controllers 3 | ||
| ADuM6020 | RECOMMENDED FOR NEW DESIGNS | Low Emission, 5 kV Isolated DC-to-DC Converters |
| ADuM6028 | RECOMMENDED FOR NEW DESIGNS | Low Emission, 5 kV Isolated DC-to-DC Converters |
| ADP2384 | PRODUCTION | 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator |