ADL8124

RECOMMENDED FOR NEW DESIGNS

1GHz to 20GHz, Low Noise Amplifier with Integrated Temperature Sensor and Enable Function

Viewing:

Overview

  • Single positive supply: 3.3V and IDQ of 55mA
  • RBIAS drain current adjustment pin
  • Integrated temperature sensor
  • Integrated enable and disable function
  • Gain: 15dB typical from 10GHz to 17GHz
  • OIP3: 29dBm typical from 10GHz to 17 GHz
  • Noise figure: 2.1dB typical from 10GHz to 17GHz
  • Extended operating temperature range: −55°C to +125°C
  • RoHS-compliant, 2mm × 2mm, 8-lead LFCSP
ADL8124
1GHz to 20GHz, Low Noise Amplifier with Integrated Temperature Sensor and Enable Function
ADL8124 Functional Block Diagram ADL8124 Pin Configuration ADL8124CHIP Pin Configuration ADL8124CHIP Functional Block Diagram ADL8124 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL8124

Evaluating the ADL8124 1GHz to 20GHz, Low Noise Amplifier with Integrated Temperature Sensor and Enable Function

Features and Benefits

  • 4-layer, Rogers 4350B and Isola 370HR evaluation board
  • End launch, 2.92mm RF connectors
  • Through calibration path (depopulated)

Product Details

The ADL8124-EVALZ is a 4-layer printed circuit board (PCB) fabricated from 10mil thick, Rogers 4350B and Isola 370HR, copper clad, forming a nominal thickness of 62mils. The RFIN and RFOUT ports on the ADL8124-EVALZ are populated with 2.92mm, female coaxial connectors, and the corresponding RF traces have a 50Ω characteristic impedance. The ADL8124-EVALZ is populated with components suitable for use over the entire −55°C to +125°C operating temperature range of the ADL8124. To calibrate board trace losses, a through calibration path is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. Refer to Figure 6 and Table 1 in the user guide for the through calibration path performance.

Access the ADL8124-EVALZ ground path and the VDD and VENBL pins through the surface-mount technology (SMT) test point connectors (GND, VDD, and VENBL). A supplementary test point for VRBIAS is included for simple access on the RBIAS pin (see Figure 8 in the user guide for the test point locations).

The RF traces on the ADL8124-EVALZ are 50Ω grounded, coplanar waveguide. The package ground leads and the exposed pad connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction.

The power-supply decoupling capacitors on the ADL8124-EVALZ represent the configuration used to characterize and qualify the device.

For full details on the ADL8124, see the ADL8124 data sheet, which must be consulted in conjunction with this user guide when using the ADL8124-EVALZ.

EVAL-ADL8124
Evaluating the ADL8124 1GHz to 20GHz, Low Noise Amplifier with Integrated Temperature Sensor and Enable Function
ADL8124-EVALZ Angle evaluation board web ADL8124-EVALZ Bottom evaluation board web ADL8124-EVALZ Top evaluation board web

Latest Discussions

No discussions on ADL8124 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed