ADG2404
RECOMMENDED FOR NEW DESIGNS0.62Ω RON, ±15V, +12V, ±5V, +5V/–12V, 4:1 Multiplexer
- Part Models
- 2
- 1ku List Price
- Starting From $4.14
Overview
- Low RON 0.62Ω
- High continuous current of up to 847mA
- Flat RON across signal range, 0.003Ω
- THD of −99dB at 1kHz
- 1.8V, 3.3V, and 5V logic compatibility
- 16-lead, 4 mm × 4 mm LFCSP
- Pin to pin compatible with the ADG1404
- Fully specified at ±15V, +12V, ±5V and +5V /−12V
- Operational with asymmetric power supplies
- VSS to VDD − 2V analog signal range
The ADG2404 is an analog 4:1 multiplexer. The ADG2404 switches one of four inputs to a common output, D, as determined by the 3-bit binary address line, A0, A1, and EN. For use in multiplexer applications, switches exhibit break-before-make switching action.
Each channel conducts equally well in both directions when on, and each switch has an input signal range that extends from VSS to VDD − 2 V. When switches are disabled, signal levels up to the supplies are blocked.
The digital inputs are compatible with 5V, 3.3V, and 1.8V logic inputs without the requirement for a separate digital logic supply pin.
The on-resistance profile is exceptionally flat over the full-analog input range, which ensures good linearity and low distortion when switching audio signals.
Product Highlights
- Low RON of 0.62Ω.
- High continuous current carrying capability
- Dual-supply operation. For applications where the analog signal is bipolar, the ADG2404 can be operated from dual supplies up to ±16.5V.
- Single-supply operation. For applications where the analog signal is unipolar, the ADG2404 can be operated from a single rail power supply up to 16.5V.
- 1.8V logic-compatible digital inputs: VINH = 1.3V, VINL = 0.8V.
- No VL logic power supply required
Applications
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
- Relay replacement
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG2404BCPZ | LFCSP | ||
| ADG2404BCPZ-REEL7 | LFCSP |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG1404 | PRODUCTION | 1.8 Ω Maximum On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ADG2404 yet. Have something to say?
Start a Discussion on EngineerZone®