ADAR4002

RECOMMENDED FOR NEW DESIGNS

0.5 GHz to 19 GHz, 1-Channel, Bidirectional True Time Delay Unit

Viewing:

Overview

  • 0.5 GHz to 19 GHz frequency range
  • Programmable 7-bit time delay
  • Programmable Time Delay Range (typical)
    • Range 0: 0 ps to 508 ps with 4 ps standard resolution
    • Range 1: 0 ps to 254 ps with 2 ps high resolution
  • Programmable6-bit attenuation
    • 31.5 dB adjustment range
    • 0.5 dB resolution
  • Performance at 10 GHz for minimum time delay and attenuation
    • Insertion loss
        • Time Delay Range 0: −20.5 dB
        • Time Delay Range 1: −16.2 dB
      • Input IP3
          • Time Delay Range 0: 15.2 dBm
          • Time Delay Range 1: 14.1 dBm
          • Input P1dB
              • Time Delay Range 0: 5 dBm
              • Time Delay Range 1: 4.1 dBm
            • Noise figure
              • Time Delay Range 0: 21.2 dB
              • Time Delay Range 1: 16.6 dB
          • Fully programmable via a 3-wire or 4-wire SPI
          • 14-bit shift register for daisy chaining and quick data load
          • Power Dissipation: 1 mW with 1.2V and 1.0V Dual Supplies
          • 14-lead, 3 mm × 2 mm, LFCSP
        ADAR4002
        0.5 GHz to 19 GHz, 1-Channel, Bidirectional True Time Delay Unit
        ADAR4002 Functional Block Diagram ADAR4002 Pin Configuration
        Add to myAnalog

        Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

        Create New Project
        Ask a Question

        Documentation

        Learn More
        Add to myAnalog

        Add media to the Resources section of myAnalog, to an existing project or to a new project.

        Create New Project

        Software Resources

        Can't find the software or driver you need?

        Request a Driver/Software

        Tools & Simulations

        LTspice

        LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


        Evaluation Kits

        eval board
        EVAL-ADAR4002

        Evaluating the ADAR4002 0.5GHz to 19GHz, 1-Channel, Bidirectional True Time Delay Unit

        Features and Benefits

        • Standard single-ended 50Ω interfacing
        • Supply voltage easily applied to test loops or headers
        • SPI signals available on the P1 and P10 headers

        Product Details

        This user guide describes the ADAR4002-EVALZ evaluation board kit for the ADAR4002 0.5GHz to 19GHz, 1-channel bidirectional true time delay unit and variable attenuation device for phased array applications. The ADAR4002 features a digital stepped attenuator (DSA) block and a time delay unit (TDU) block. The TDU has two programmable time delay ranges. Range 0 offers a 508ps time delay range and 4ps step size, while Range 1 offers a 254ps time delay range and 2ps step size. See device block diagram in the ADAR4002 data sheet.

        The ADAR4002-EVALZ allows the user to test all the functions and features offered by the ADAR4002 chip including variable gain, variable time delay, and both digital modes (serial peripheral interface (SPI) and shift register). RF signal traces are a 50Ω coplanar waveguide design and are connected to the RF1 port and RF2 port of the device, which provides simple interfacing with test equipment or other printed circuit boards (PCBs). The EVAL-SDP-CS1Z (SDP-S) controller board programs the SPI port or shift register using the ADAR4002 ACE plug-in.

        A full description and complete specifications for the ADAR4002 are provided in the data sheet and should be consulted in conjunction with this user guide when using the ADAR4002-EVALZ evaluation board.

        EVAL-ADAR4002
        Evaluating the ADAR4002 0.5GHz to 19GHz, 1-Channel, Bidirectional True Time Delay Unit
        ADAR4002-EVALZ Board Photo Angle View ADAR4002-EVALZ Board Photo Top View ADAR4002-EVALZ Board Photo Bottom View

        Latest Discussions

        Recently Viewed