AD9707
PRODUCTION14-Bit, 175 MSPS TxDAC Digital-to-Analog Converter
- Part Models
- 2
- 1ku List Price
- Starting From $9.83
Overview
- 175 MSPS update rate
- Low power member of pin-compatible TxDAC product family
- Low power dissipation
- 12 mW at 80 MSPS, 1.8 V
- 50 mW at 175 MSPS, 3.3 V
- Wide supply voltage: 1.7 V to 3.6 V
- Adjustable full-scale current outputs: 1 mA to 5 mA
- On-chip 1.0 V reference
- CMOS-compatible digital interface
- SFDR to Nyquist
- AD9707: 84 dBc at 5 MHz output
- AD9707: 83 dBc at 10 MHz output
- AD9707: 75 dBc at 20 MHz output
- Common-mode output: adjustable 0 V to 1.2 V
- Power-down mode <2 mW at 3.3 V (SPI controllable)
- Self-calibration
- Compact 32-lead LFCSP, RoHS compliant package
The AD9704/AD9705/AD9706/AD9707 are the fourth-generation family in the TxDAC series of high performance, CMOS digital-to-analog converters (DACs). This pin-compatible, 8-/10-/12-/14-bit resolution family is optimized for low power operation, while maintaining excellent dynamic performance. The AD9704/AD9705/AD9706/AD9707 family is pin-compatible with the AD9748/AD9740/AD9742/AD9744 family of TxDAC converters and is specifically optimized for the transmit signal path of communication systems. All of the devices share the same interface, LFCSP package, and pinout, providing an upward or downward component selection path based on performance, resolution, and cost. The AD9704/AD9705/AD9706/AD9707 offers exceptional ac and dc performance, while supporting update rates up to 175 MSPS.
The flexible power supply operating range of 1.7 V to 3.6 V and low power dissipation of the AD9704/AD9705/AD9706/AD9707 parts make them well suited for portable and low power applications.
Power dissipation of the AD9704/AD9705/AD9706/AD9707 can be reduced to 15 mW, with a small trade-off in performance, by lowering the full-scale current output. In addition, a power-down mode reduces the standby power dissipation to approximately 2.2 mW.
The AD9704/AD9705/AD9706/AD9707 has an optional serial peripheral interface (SPI®) that provides a higher level of programmability to enhance performance of the DAC. An adjustable output, common-mode feature allows for easy interfacing to other components that require common modes from 0 V to 1.2 V.
Edge-triggered input latches and a 1.0 V temperature-compensated band gap reference have been integrated to provide a complete, monolithic DAC solution. The digital inputs support 1.8 V and 3.3 V CMOS logic families.
PRODUCT HIGHLIGHTS
- Pin Compatible. The AD9704/AD9705/AD9706/AD9707 line of TxDAC converters is pin-compatible with theAD9748/AD9740/AD9742/AD9744 TxDAC line (LFCSP package).
- Low Power. Complete CMOS DAC operates on a single supply of 3.6 V down to 1.7 V, consuming 50 mW (3.3 V) and 12 mW (1.8 V). The DAC full-scale current can be reduced for lower power operation. Sleep and power-down modes are provided for low power idle periods.
- Self-Calibration. Self-calibration enables true 14-bit INL and DNL performance in the AD9707.
- Twos Complement/Binary Data Coding Support. Data input supports twos complement or straight binary data coding.
- Flexible Clock Input. A selectable high speed, single-ended,and differential CMOS clock input supports 175 MSPS conversion rate.
- Device Configuration. Device can be configured through pin strapping, and SPI control offers a higher level of programmability.
- Easy Interfacing to Other Components. Adjustable common-mode output allows for easy interfacing to other signal chain components that accept common-mode levels from 0 V to 1.2 V.
- On-Chip Voltage Reference. The AD9704/AD9705/AD9706/AD9707 include a 1.0 V temperature-compensated band gap voltage reference.
- Industry-Standard 32-Lead LFCSP Package.
Documentation
Data Sheet 1
User Guide 3
Application Note 1
Technical Articles 2
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9707BCPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| AD9707BCPZRL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2026 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
| AD9707BCPZ | PRODUCTION | |
| AD9707BCPZRL7 | PRODUCTION | |
|
Sep 13, 2023 - 23_0114 AD9704/AD9705/AD9706/AD9707 Data Sheet Revision |
||
| AD9707BCPZ | PRODUCTION | |
| AD9707BCPZRL7 | PRODUCTION | |
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD9707BCPZ | PRODUCTION | |
| AD9707BCPZRL7 | PRODUCTION | |
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| AD9707BCPZ | PRODUCTION | |
| AD9707BCPZRL7 | PRODUCTION | |
|
Dec 20, 2011 - 11_0252 AD9707, AD9706, AD9705, AD9704 Wafer Fab Transfer, Minor Circuit and Die Attach Change |
||
| AD9707BCPZ | PRODUCTION | |
| AD9707BCPZRL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
ACE Evaluation Software
Run this executable to install ACE on your computer for product evaluation.
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.