AD7389-4
RECOMMENDED FOR NEW DESIGNSDifferential Input, Quad, Internal Reference Simultaneous Sampling, 16-Bit SAR ADC
- Part Models
- 3
- 1ku List Price
- Starting From $29.15
Overview
- 16-bit ADC family
- Quad simultaneous sampling
- Fully differential analog inputs
- Wide common-mode range
- High throughput rate: 2 MSPS
- Buffered 2.5 V internal voltage reference (10 ppm/°C)
- On-chip oversampling function
- INL (maximum): 2 LSBs
- SNR (typical)
- 90.5 dB at VREF = 2.5 V
- 97.9 dB at RES = 1, OSR = 8× rolling average oversampling
- 2-bit resolution boost
- Out of range indicator (ALERT)
- High-speed serial interface
- −40°C to +125°C operation
- 4 mm × 4 mm, 24-lead LFCSP
The AD7389-4 a 16-bit, quad, simultaneous sampling, high speed, successive approximation register (SAR), analog-to-digital converter (ADC) that operates from a 3.0 V to 3.6 V power supply and features throughput rates up to 2 MSPS. The analog input type is differential, accepts a wide common-mode input voltage, and the analog inputs are sampled and converted on the falling edge of CS.
The AD7389-4 has on-chip oversampling blocks to improve dynamic range and reduce noise at lower bandwidths. The oversampling can boost up to two bits of added resolution. A buffered internal 2.5 V reference (10 ppm/°C) is included.
The conversion process and data acquisition use standard control inputs allowing for easy interfacing to microprocessors or digital signal processors (DSPs). The conversion result can clock out simultaneously via 4-wire mode for faster throughput or via 1-wire serial mode when slower throughput is allowed. The device is compatible with 1.8 V, 2.5 V, and 3.3 V interfaces, using the separate logic supply.
The AD7389-4 is available in a 24-lead lead frame chip scale package (LFCSP) with operation specified from −40°C to +125°C.
APPLICATIONS
- Motor control position feedback
- Motor control current sense
- Data acquisition systems
- Erbium doped fiber amplifier (EDFA) applications
- In phase and quadrature demodulation
PRODUCT HIGHLIGHTS
- Quad simultaneous sampling and conversion.
- Pin-compatible product family.
- High throughput rate, 2 MSPS at 16-bit.
- Space-saving, 4 mm × 4 mm LFCSP.
- Integrated oversampling block to increase dynamic range, reduce noise and reduce SCLK speed requirements.
- Differential analog inputs with wide common-mode range.
- Small sampling capacitor reduces amplifier drive burden.
Documentation
Data Sheet 1
User Guide 1
Video 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7389-4BCPZ | 24-Lead LFCSP (4mm x 5mm w/ EP) | ||
| AD7389-4BCPZ-RL | 24-Lead LFCSP (4mm x 5mm w/ EP) | ||
| AD7389-4BCPZ-RL7 | 24-Lead LFCSP (4mm x 5mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Differential Amplifiers 1 | ||
| ADA4940-2 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
| LDO Linear Regulators 3 | ||
| ADP7104 | RECOMMENDED FOR NEW DESIGNS | 20 V, 500 mA, Low Noise, CMOS LDO |
| ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
| ADP166 | PRODUCTION | Very Low Quiescent Current, 150 mA, LDO Regulator |
| Operational Amplifiers (Op Amps) 4 | ||
| ADA4807-2 | RECOMMENDED FOR NEW DESIGNS |
3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier |
| ADA4805-2 | RECOMMENDED FOR NEW DESIGNS | Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier |
| ADA4896-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| ADA4807-1 | RECOMMENDED FOR NEW DESIGNS |
3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier |
| Voltage References 2 | ||
| ADR4533 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 3.3V Voltage Reference |
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Precision ADC Driver ToolIBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on AD7389-4 yet. Have something to say?
Start a Discussion on EngineerZone®