AD5333
PRODUCTION+2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 10-Bit DAC with Parallel Interface in 24-lead TSSOP
- Part Models
- 3
- 1ku List Price
- Starting From $5.20
Overview
- Dual 10-Bit DAC in 24-Lead TSSOP
- Low Power Operation: 230 μA @ 3 V, 300 μA @
5 V via PD Pin - Power-Down to 80 nA @ 3 V, 200 nA @ 5 V
- 2.5 V to 5.5 V Power Supply
- Double-Buffered Input Logic
- Guaranteed Monotonic by Design Over All Codes
- Low Power Parallel Data Interface
- Buffered/Unbuffered Reference Input Options
- Output Range: 0–VREF or 0–2 VREF
- Simultaneous Update of DAC Outputs via LDAC Pin
- Asynchronous CLR Facility
- On-Chip Rail-to-Rail Output Buffer Amplifiers
- Temperature Range: -40°C to 105°C
The AD5332 / AD5333 / AD5342 / AD5343 are dual 8-,10-,and 12-bit DACs. They operate from a 2.5 V to 5.5 V supply consuming just 230 µA at 3 V, and feature a power-down pin, PD that further reduces the current to 80 nA. These devices incorporate an on-chip output buffer that can drive the output to both supply rails, while the AD5333 and AD5342 allow a choice of buffered or unbuffered reference input.
The AD5332 / AD5333 / AD5342 / AD5343 have a parallel interface. CS selects the device and data is loaded into the input registers on the rising edge of WR.
The GAIN pin on the AD5333 and AD5342 allows the output range to be set at 0 V to VREF or 0 V to 2 × VREF.
Input data to the DACs is double-buffered, allowing simultaneous update of multiple DACs in a system using the LDAC pin.
An asynchronous CLR input is also provided, which resets the contents of the Input Register and the DAC Register to all zeros. These devices also incorporate a power-on reset circuit that ensures that the DAC output powers on to 0 V and remains there until valid data is written to the device.
The AD5332 / AD5333 / AD5342 / AD5343 are available in Thin Shrink Small Outline Packages (TSSOP).
PRODUCT HIGHLIGHTS
- Available in a 24-lead TSSOP package
- Low power, single supply operation from 2.5 V to 5.5 V supply
- Consumes 0.69 mW at 3 V and 1.5 mW at 5 V
- On-chip ouput buffer can drive output to both supply rails
- Allows a choice of buffered/unbuffered reference input
- Programmable output range 0-VREF or 0-2VREF (via GAIN pin)
APPLICATIONS
- Portable Battery-Powered Instruments
- Digital Gain and Offset Adjustment
- Programmable Voltage and Current Sources
- Programmable Attenuators
- Industrial Process Control
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5333BRUZ | 24-Lead TSSOP | ||
| AD5333BRUZ-REEL | 24-Lead TSSOP | ||
| AD5333BRUZ-REEL7 | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
| AD5333BRUZ | PRODUCTION | |
| AD5333BRUZ-REEL | PRODUCTION | |
| AD5333BRUZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5333BRUZ | PRODUCTION | |
| AD5333BRUZ-REEL | PRODUCTION | |
| AD5333BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool