AD4058

RECOMMENDED FOR NEW DESIGNS

Compact, Low Power, 16-Bit, 2 MSPS/500 kSPS Easy Drive SAR ADC

Viewing:

Overview

  • Small footprint, big performance
    • INL: ±0.5 LSB maximum
    • SNR: 86.1 dB with VREF = 3.3 V
    • 1.35 nJ per conversion
    • 1.35 mW/0.68 mW at 1 MSPS/500 kSPS in sample mode 
    • 370 μW/112 μW at 1 MSPS/300 kSPS in autonomous modes 
    • 4.1 μW standby power
  • Versatile signal conditioning integration
    • Easy Drive features enable small, low-power AFE designs 
    • Compatible with differential and single-ended signal chains 
    • Wide common-mode input range
  • Minimizes digital host activity and power dissipation
    • Autonomous sampling with window comparator and interrupt generation
    • Averaging filter with continuous and burst sampling options
    • Power cycling synchronization for companion devices
  • 4-wire SPI compatible with 1.8 V to 3.3 V logic
  • 2.0 mm × 2.6 mm LFCSP and 1.7 mm × 2.0 mm WLCSP
  • Wide operating temperature range: −40°C to +125°C
AD4058
Compact, Low Power, 16-Bit, 2 MSPS/500 kSPS Easy Drive SAR ADC
AD4052 Functional Block Diagram AD4052 Pin Configuration AD4052/AD4058 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 3
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD4058

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD4052-ARDZ

Evaluating the AD4050/AD4052 Compact, Low Power, 12-Bit/16-Bit, 2 MSPS Easy Drive SAR ADCs

Features and Benefits

  • Full featured evaluation boards for the AD4050 and AD4052 with a USB power solution
  • Single differential channel and common-mode input available through SMA connectors
  • Out of the box evaluation experience with the SDP-K1
  • PC software (ACE plugin) for control and data analysis of the time and frequency domains
  • Compatible with other Arduino form factor controller boards

Product Details

The EVAL-AD4050-ARDZ and EVAL-AD4052-ARDZ evaluation boards enable quick and easy evaluation of the performance and features of the AD4050 or the AD4052, respectively. The AD4050 and AD4052 are compact, low power, 12-bit or 16-bit (respectively) Easy Drive successive approximation register (SAR) analog-to-digital converters (ADCs).

The primary controller board for the EVAL-AD4050-ARDZ/EVALAD4052- ARDZ is the SDP-K1. The EVAL-AD4050-ARDZ/EVALAD4052- ARDZ conform to the Arduino® Uno Shield mechanical and electrical standards to interface with the SDP-K1, in addition to various software development kits from other manufacturers.

The AD4050/AD4052 evaluation solutions include the AD4050/ AD4052 industrial input and output (IIO) firmware application drivers for device configuration and ADC data capture and the AD4050/ AD4052 ACE plugin graphical user interface (GUI) for performance evaluation.

EVAL-AD4052-ARDZ
Evaluating the AD4050/AD4052 Compact, Low Power, 12-Bit/16-Bit, 2 MSPS Easy Drive SAR ADCs
EVAL-AD4052-ARDZ Board Photo Angle View EVAL-AD4052-ARDZ Board Photo Top View EVAL-AD4052-ARDZ Board Photo Bottom View

Latest Discussions

Recently Viewed