Sample & Hold Amplifiers
Analog Devices offers a portfolio of sample-and-hold amplifiers that combine speed with precision. ADI sample-and-hold amplifiers can acquire a signal in 700 ns and hold it with a droop rate of 0.01
Go to Product Selection Table
Viewing:
Products in Category
AD585S
PRODUCTION
Aerospace High Speed, Precision Sample-and-Hold Amplifier
AD783
PRODUCTION
High Speed, Monolithic Sample-and-Hold Amplifier (SHA)
SMP08
PRODUCTION
Low Droop Rate Octal Sample-and-Hold with Multiplexed Input
SMP04
PRODUCTION
CMOS Quad Sample-and-Hold Amplifier
SMP18
PRODUCTION
Fast Acquisition Octal Sample-and-Hold with Multiplexed Input
AD684
PRODUCTION
Monolithic Quad Sample-and-hold Amplifier (SHA)
AD781
PRODUCTION
High Speed, Monolithic SHA with a Max Acquisition Time for 700 ns to 0.01% Over Temperature
LF398N
PRODUCTION
Precision Sample and Hold Amplifier in DIP8 Package
LF398S
PRODUCTION
Precision Sample and Hold Amplifier in SO8 Package
HMC1061
RECOMMENDED FOR NEW DESIGNS
DC to 18 GHz, Ultra Wideband, Dual Rank, 4 GSPS Track-and-Hold Amplifier
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}