AD706

PRODUCTION

Dual Picoampere Input Current Bipolar Op Amp

Viewing:

Overview

  • High DC Precision
  • 100 µV Max Offset Voltage
  • 1.5 µV/°C Max Offset Drift
  • 200 pA Max Input Bias Current
  • 0.5 µVP-P Voltage Noise, 0.1 Hz to 10 Hz
  • Quad Version: AD704
  • 750 µA Supply Current
  • Available in 8-Lead PDlP and Surface-Mount (SOIC) Packages
  • Available in Tape and Reel in Accordance with EIA-481A Standard

The AD706 is a dual, low power, bipolar op amp that has the low input bias current of a JFET amplifier, but which offers a significantly lower IB drift over temperature. It utilizes superbeta bipolar input transistors to achieve picoampere input bias current levels (similar to FET input amplifiers at room temperature), while its IB typically only increases by 5 at 125°C (unlike a JFET amp, for which IB doubles every 10°C for a 1000× increase at 125°C). The AD706 also achieves the microvolt offset voltage and low noise characteristics of a precision bipolar input amplifier.

Since it has < 200 pA of bias current, the AD706 does not require the commonly used “balancing” resistor. Furthermore, the current noise is only 50 fA/√Hz, which makes this amplifier usable with very high source impedances. At 600 A max supply current (per amplifier), the AD706 is well suited for today’s high density boards.

The AD706 is an excellent choice for use in low frequency active filters in 12-bit and 14-bit data acquisition systems, in precision instrumentation, and as a high quality integrator. The AD706 is internally compensated for unity gain and is available in five performance grades. The AD706J is rated over the commercial temperature range of 0°C to +70°C. The AD706A is rated for the extended industrial temperature range of −40°C to +85°C.

The AD706 is offered in two varieties of an 8-lead package: PDIP and surface-mount (SOIC).

PRODUCT HIGHLIGHTS

  1. The AD706 is a dual low drift op amp that offers JFET level input bias currents, yet has the low IB drift of a bipolar amplifier. It may be used in circuits using dual op amps such as the LT1024.
  2. The AD706 provides both low drift and high dc precision.
  3. The AD706 can be used in applications where a chopper amplifier would normally be required but without the chopper’s inherent noise.

APPLICATIONS

  • Low Frequency Active Filters
  • Precision Instrumentation
  • Precision Integrators

AD706
Dual Picoampere Input Current Bipolar Op Amp
AD706 Functional Block Diagram AD706 Pin Configuration AD706 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8622 PRODUCTION Low Power, Low Noise, Low Bias Current, Precision Dual RRO Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

AD706 SPICE Macro Models 6


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

Recently Viewed