MAX7030

RECOMMENDED FOR NEW DESIGNS

Low-Cost, 315MHz and 433.92MHz ASK Transceiver with Fractional-N PLL

Viewing:

Overview

  • +2.1V to +3.6V or +4.5V to +5.5V Single-Supply Operation
  • Single-Crystal Transceiver
  • Factory-Preset Frequency (No Serial Interface Required)
  • ASK/OOK Modulation
  • +10dBm Output Power into 50Ω Load
  • Integrated TX/RX Switch
  • Integrated Transmit and Receive PLL, VCO, and Loop Filter
  • > 45dB Image Rejection
  • Typical RF Sensitivity*: -114dBm
  • Selectable IF Bandwidth with External Filter
  • < 12.5mA Transmit-Mode Current
  • < 6.7mA Receive-Mode Current
  • < 800nA Shutdown Current
  • Fast-On Startup Feature, < 250µs
  • Small, 32-Pin, Thin QFN Package

The MAX7030 crystal-based, fractional-N transceiver is designed to transmit and receive ASK/OOK data at factory-preset carrier frequencies of 315MHz or 433.92MHz with data rates up to 33kbps (Manchester encoded) or 66kbps (NRZ encoded). This device generates a typical output power of +10dBm into a 50Ω load and exhibits typical sensitivity of -114dBm. The MAX7030 features separate transmit and receive pins (PAOUT and LNAIN) and provides an internal RF switch that can be used to connect the transmit and receive pins to a common antenna.

The MAX7030 transmit frequency is generated by a 16-bit, fractional-N, phase-locked loop (PLL), while the receiver's local oscillator (LO) is generated by an integer-N PLL. This hybrid architecture eliminates the need for separate transmit and receive crystal reference oscillators because the fractional-N PLL is preset to be 10.7MHz above the receive LO. Retaining the fixed-N PLL for the receiver avoids the higher current-drain requirements of a fractional-N PLL and keeps the receiver current drain as low as possible. All frequency generation components are integrated on-chip, and only a crystal, a 10.7MHz IF filter, and a few discrete components are required to implement a complete antenna/digital data solution.

The MAX7030 is available in a small, 5mm × 5mm, 32-pin thin QFN package, and is specified to operate over the automotive -40°C to +125°C temperature range.

Applications

  • 2-Way Remote Keyless Entry
  • Garage Door Openers
  • Home Automation
  • Local Telemetry Systems
  • Remote Controls
  • Remote Sensing
  • Security Systems
  • Smoke Alarms

MAX7030
Low-Cost, 315MHz and 433.92MHz ASK Transceiver with Fractional-N PLL
MAX7030: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Analog Transceivers 2
MAX7031 Obsolete Low-Cost, 308MHz, 315MHz, and 433.92MHz FSK Transceiver with Fractional-N PLL
MAX7032 PRODUCTION Low-Cost, Crystal-Based, Programmable, ASK/FSK Transceiver with Fractional-N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7030EVKIT-433

Evaluation Kit for the MAX7030

Features and Benefits

  • Proven PC Board Layout
  • Proven Components Parts List
  • Multiple Test Points Provided on Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Modification Instructions for 345 MHz Available
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with a User- Provided Connector and Antenna

Product Details

The MAX7030 evaluation kit (EV kit) allows for a detailed evaluation of the MAX7030 ASK transceiver. It enables testing of the device’s RF performance and requires no additional support circuitry. The RF input circuit is designed to work with a 50Ω source impedance RF signal generator or a 50Ω input impedance spectrum analyzer and has an SMA connector for convenient connection to test equipment. The EV kit can also directly interface to the user’s embedded design for easy data decoding.

The MAX7030 EV kit comes in two versions: a 315MHz version and a 433.92MHz version. The passive components are optimized for these frequencies. The MAX7030 IC itself is available in three frequencies: 315MHz, 345MHz, and 433.92MHz. The EV kit board components can easily be changed to work at RF frequencies from 300MHz to 450MHz.

For easy implementation into the customer’s design, the MAX7030 EV kit also features a proven Printed Circuit Board (PCB) layout, which can be easily duplicated for quicker time-to-market. The PCB gerber files are available for download at www.maximintegrated.com

Applications

  • 2-Way Remote Keyless Entry
  • Garage Door Openers
  • Home Automation
  • Local Telemetry Systems
  • Remote Controls
  • Remote Sensing
  • Security Systems
  • Smoke Alarms

MAX7030EVKIT-315

Evaluation Kit for the MAX7030

Features and Benefits

  • Proven PC Board Layout
  • Proven Components Parts List
  • Multiple Test Points Provided on Board
  • Available in 315MHz or 433.92MHz Optimized Versions
  • Modification Instructions for 345 MHz Available
  • Fully Assembled and Tested
  • Can Operate as a Stand-Alone Receiver with a User- Provided Connector and Antenna

Product Details

The MAX7030 evaluation kit (EV kit) allows for a detailed evaluation of the MAX7030 ASK transceiver. It enables testing of the device’s RF performance and requires no additional support circuitry. The RF input circuit is designed to work with a 50Ω source impedance RF signal generator or a 50Ω input impedance spectrum analyzer and has an SMA connector for convenient connection to test equipment. The EV kit can also directly interface to the user’s embedded design for easy data decoding.

The MAX7030 EV kit comes in two versions: a 315MHz version and a 433.92MHz version. The passive components are optimized for these frequencies. The MAX7030 IC itself is available in three frequencies: 315MHz, 345MHz, and 433.92MHz. The EV kit board components can easily be changed to work at RF frequencies from 300MHz to 450MHz.

For easy implementation into the customer’s design, the MAX7030 EV kit also features a proven Printed Circuit Board (PCB) layout, which can be easily duplicated for quicker time-to-market. The PCB gerber files are available for download at www.maximintegrated.com

Applications

  • 2-Way Remote Keyless Entry
  • Garage Door Openers
  • Home Automation
  • Local Telemetry Systems
  • Remote Controls
  • Remote Sensing
  • Security Systems
  • Smoke Alarms

MAX7030EVKIT-433
Evaluation Kit for the MAX7030
MAX7030EVKIT-315
Evaluation Kit for the MAX7030

Latest Discussions

No discussions on MAX7030 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed