MAX30102
PRODUCTIONHigh-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health
High-Sensitivity Pulse Oximeter and Heart-Rate Biosensor for Fitness & Healthcare
- Part Models
- 2
- 1ku List Price
- Starting From $6.22
Overview
- Heart-Rate Monitor and Pulse Oximeter Biosensor in LED Reflective Solution
- Tiny 5.6mm x 3.3mm x 1.55mm 14-Pin Optical
Module
- Integrated Cover Glass for Optimal, Robust Performance
- Ultra-Low Power Operation for Mobile Devices
- Programmable Sample Rate and LED Current for Power Savings
- Low-Power Heart-Rate Monitor (< 1mW)
- Ultra-Low Shutdown Current (0.7µA, typ)
- Fast Data Output Capability
- High Sample Rates
- Robust Motion Artifact Resilience
- High SNR
- -40°C to +85°C Operating Temperature Range
The MAX30102 is an integrated pulse oximetry and heart-rate monitor biosensor module. It includes internal LEDs, photodetectors, optical elements, and low-noise electronics with ambient light rejection. The MAX30102 provides a complete system solution to ease the design-in process for mobile and wearable devices.
The MAX30102 operates on a single 1.8V power supply and a separate 3.3V power supply for the internal LEDs. Communication is through a standard I2C-compatible interface. The module can be shut down through software with zero standby current, allowing the power rails to remain powered at all times.
Applications
- Fitness Assistant Devices
- Smartphones
- Tablets
- Wearable Devices
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 2
3rd Party Solutions 1
Device Drivers 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX30102EFD+ | LGA_CAV | ||
| MAX30102EFD+T | LGA_CAV |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 9, 2019 - 1951 ASSEMBLY |
||
| MAX30102EFD+ | PRODUCTION | |
| MAX30102EFD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?