MAX2116

Obsolete

Complete DBS Direct-Conversion Tuner ICs with Monolithic VCOs

Viewing:

Overview

  • Fully Integrated VCOs
  • Supports 1Mbaud to 45Mbaud, 850MHz to 2175MHz Operation
  • 4MHz to 33MHz Tunable LP Filters
  • Complete Synthesizer with I²C Interface
  • Analog RF VGA and Digital Baseband VGA
  • Multiple I²C Addresses for Multituner Applications
  • Single-Ended (MAX2116) and Differential (MAX2118) I/Q Interface
MAX2116
Complete DBS Direct-Conversion Tuner ICs with Monolithic VCOs
MAX2116, MAX2118: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Modulators & Demodulators 1
MAX2150 NOT RECOMMENDED FOR NEW DESIGNS Wideband I/Q Modulator with Sigma-Delta Fractional-N Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2116 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed