SDR Integrated Transceiver Design Resources
SDR Integrated Transceiver Design Resources
This site contains the device documentation packages for the SDR Integrated Transceivers (AD9361, AD9363, AD9364, AD9371, AD9375, ADRV9002, ADRV9003, ADRV9004, ADRV9005, ADRV9006, ADRV9008/9, ADRV9040, ADRV9042 )including user guides, IBIS models, and PCB files. It is strongly recommended that the first step you take in your design process is to download and thoroughly review the design file package.
Note – Applications support for the AD9361, AD9363, AD9364, AD9371, AD9375, ADRV9002, ADRV9003, ADRV9004, ADRV9005, ADRV9006 ADRV9008/9, and ADRV9040 consists of the ADI evaluation hardware and software, the downloadable design file package, and an online community forum monitored and managed by an applications engineering response team.
The AD9371 User Guide UG-992 contains user information regarding the Zynq carrier board EVAL-TPG-ZYNQ3 in the section “AD9371 Demonstration System Overview."
Guidelines for obtaining technical support are as follows:
- All schematics, layout recommendations, and specifications in the design package have been verified and insure optimum performance from the transceivers. Adherence to these specifications is necessary in order to achieve the device’s rated performance in your design.
- The evaluation boards are fully characterized by ADI. If you encounter an issue with your design, you must be able to recreate the issue on the ADI evaluation platform.
- Questions related to clarification of the content provided in the design file package should be posted on the community forum and will be addressed by the ADI response team. Questions outside of the scope of the design resources provided cannot be supported.
Design File Packages
Download the AD9361 Design File Package
(Last Updated 1/2025)
Requires registration
Download the AD9363 Design File Package
(Last Updated 1/2025)
Requires registration
Download the AD9364 Design File Package
(Last Updated 1/2025)
Requires registration
Download the AD9371 Design File Package
(Last Updated 12/2017)
Requires registration
Download the AD9375 Design File Package
(Last Updated 11/2019)
Requires registration
Download the ADRV9001 Design File Package
(Last Updated 9/2022)
Requires registration
Download the ADRV9008/ADRV9009 Design File Package
(Last Updated 7/2018 )
Requires registration
Download the ADRV9040 Design File Package
(Last Updated 6/21/24 )
Requires registration