Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC994APM5E

PRODUCTION

GaAs pHEMT MMIC Power Amplifier, DC - 28 GHz

Viewing:

Overview

  • P1dB Output Power: +28 dBm
  • Psat Output Power: +29 dBm
  • High Gain: 15 dB
  • Output IP3: +38 dBm
  • Supply Voltage: Vdd = +10V @ 250 mA
  • 50 Ω Matched Input/Output
  • 32 Lead 5×5 mm SMT Package: 25 mm2
HMC994APM5E
GaAs pHEMT MMIC Power Amplifier, DC - 28 GHz
HMC994APM5E Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

EM-Plugs NEW

EM-Based RF Digital Twin Models

View Details

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-HMC994APM5

EV2HMC994APM5 Evaluation Board for GaAs, pHEMT, MMIC, Power Amplifier, DC to 28 GHz

Features and Benefits

  • 2-layer Rogers 4350B evaluation board with heat spreader and wideband, surface-mount bias tee circuit
  • End launch, 2.92 mm RF connectors
  • Through calibration path

Product Details

The EV2HMC994APM5 consists of a 2-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B, copper clad, mounted to an aluminum heat spreader. The heat spreader assists in providing thermal relief to the device as well as mechanical support to the PCB. Mounting holes on the heat spreader allow it to be attached to a heat sink for improved thermal management. The RFIN and RFOUT ports are populated with 2.9 mm, female coaxial connectors, and their respective RF traces have a 50 Ω characteristic impedance.

The EV2HMC994APM5 differs from the EV1HMC994APM5 in one key respect. Whereas the EV1HMC994APM5 requires an external connectorized bias tee on its RFOUT port to operate (see the HMC994APM5E data sheet for additional details), the EV2HMC994APM5 contains an on-board, surface-mount bias tee circuit. This circuit allows the EV2HMC994APM5 to connect directly to RF test equipment, such as network analyzers and spectrum analyzers. However, this on-board, surface-mount bias tee circuit limits the operating frequency to approximately 22 GHz (see Figure 2 in the user guide). This frequency contrasts with the DC to 28 GHz operating frequency range that is achievable when the HMC994APM5E is operating with a broadband connectorized bias tee. The design and operation of this circuit is discussed in detail in the AN-2061 Application Note.

The EV2HMC994APM5 is populated with components suitable for use over the entire operating temperature range of the HMC994APM5E. To calibrate out board trace losses, a through calibration path, THRU-CAL, is provided between the J5 and J6 connectors. J5 and J6 must be populated with 2.92 mm RF connectors to use the through calibration path. Refer to Figure 3 and Table 2 in the user guide for the through calibration path performance. The power voltages, ground voltages, gate control voltages, and detector output voltages are accessed through two 4-pin headers, J3 and J4 (see Table 1).

The RF traces are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed paddle connect directly to the ground plane. Multiple vias are used to connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat spreader.

The decoupling capacitors on the EV2HMC994APM5 represent the configuration used to measure the performance of the circuit, which is detailed in AN-2061. It is possible to reduce the number of capacitors connected to the ACG2, ACG3/ACG4, VGG1, and VGG2 pins, but this reduction varies from system to system. It is recommended to first remove the largest capacitors that are farthest from the HMC994APM5E when reducing the number of capacitors.

For full details on the HMC994APM5E, see the HMC994APM5E data sheet, which must be consulted in conjunction with the user guide when using the EV2HMC994APM5.

EVAL-HMC994APM5
EV2HMC994APM5 Evaluation Board for GaAs, pHEMT, MMIC, Power Amplifier, DC to 28 GHz
EV1HMC994APM5 - Angle EV1HMC994APM5 - Top EV1HMC994APM5 - Bottom

Latest Discussions

Recently Viewed