HMC8400-DIE

PRODUCTION

2 GHz to 30 GHz, GaAs pHEMT MMIC Low Noise Amplifier

Viewing:

Overview

  • Output power for 1 dB compression (P1dB): 14.5 dBm typical
  • Saturated output power (PSAT): 17 dBm typical
  • Gain: 13.5 dB typical
  • Noise figure: 2 dB
  • Output third-order intercept (IP3): 26.5 dBm typical
  • Supply voltage: 5 V at 67 mA
  • 50 Ω matched input/output
  • Die size: 2.7 mm × 1.35 mm × 0.1 mm
HMC8400-DIE

2 GHz to 30 GHz, GaAs pHEMT MMIC Low Noise Amplifier

HMC8400 Functional Block Diagram HMC8400 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

No discussions on HMC8400-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed