Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC8325

RECOMMENDED FOR NEW DESIGNS

71 GHz to 86 GHz, E-Band Low Noise Amplifier

Viewing:

Overview

  • Gain: 21 dB typical
  • Noise figure: 3.6 dB typical
  • Output power for 1 dB compression: 13 dBm typical
  • Input third-order intercept at maximum gain: 1 dBm typical
  • Output third-order intercept at maximum gain: 22 dBm typical
  • Saturated output power: 17 dBm typical
  • Input return loss: 15 dB typical
  • Output return loss: 17 dB typical
  • Die size: 2.844 mm × 0.999 mm × 0.05 mm

HMC8325

71 GHz to 86 GHz, E-Band Low Noise Amplifier

HMC8325 Functional Block Diagram HMC8325 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed