HMC701

LAST TIME BUY

8 GHz 16-bit Fractional-N PLL with Sweeper

Viewing:

Overview

  • 24-Bit Step Size Resolution, 3 Hz typ
  • Ultra Low Phase Noise 
    •  6 GHz, 50 MHz Ref. -103 / -110 dBc/Hz @ 20 kHz (Frac / Integer)
  • Auto & Triggered Sweeper Functions
  • Cycle Slip Prevention (CSP) for Fast Settling
  • Autotune Support for External Step Tuned VCOs
  • Multi-VCO Support
  • 40 Lead 6x6mm SMT Package: 36mm²
HMC701
8 GHz 16-bit Fractional-N PLL with Sweeper
HMC701LP6CE Evaluation Board HMC701LP6CE Evaluation Board - Bottom View HMC701LP6CE Evaluation Board - Top View hmc701lp6c_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADF4158 RECOMMENDED FOR NEW DESIGNS Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer
ADF4159 RECOMMENDED FOR NEW DESIGNS Direct Modulation/Fast Waveform Generating, 13 GHz, Fractional-N Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC701LP6CE
HMC701LP6CE Evaluation Board
HMC701LP6CE Evaluation Board HMC701LP6CE Evaluation Board - Top View HMC701LP6CE Evaluation Board - Bottom View

Latest Discussions

Recently Viewed