Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC519LC4

PRODUCTION

GaAs pHEMT MMIC Low Noise Amplifier, 18 - 31 GHz

Viewing:

Overview

  • Noise Figure: 3.5 dB
  • Gain: 14 dB
  • Output IP3: +23 dBm
  • Single Supply: +3V @ 75 mA
  • 50 Ohm Matched Input/Output
  • 24 Lead Ceramic 4x4mm SMT Package: 16mm2

There is a newer version of this part available

ADL8142 RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Low Noise Amplifier, 23 GHz to 31 GHz

HMC519LC4
GaAs pHEMT MMIC Low Noise Amplifier, 18 - 31 GHz
HMC519LC4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADL8142 RECOMMENDED FOR NEW DESIGNS GaAs, pHEMT, MMIC, Low Noise Amplifier, 23 GHz to 31 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC519LC4
HMC519LC4 Evaluation Board

Latest Discussions

Recently Viewed