Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC464LP5

PRODUCTION

Wideband Power Amplifier SMT, 2 - 20 GHz

Viewing:

Overview

  • Output Power: +26 dBm P1dB
  • Gain: 14 dB
  • Output IP3: +30 dBm
  • Supply Voltage: +8V @ 290 mA
  • 50 Ohm Matched Input/Output
  • 25 mm² Leadless SMT Package
HMC464LP5
Wideband Power Amplifier SMT, 2 - 20 GHz
HMC464LP5E Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC464LP5
HMC464LP5 Evaluation Board

Latest Discussions

Recently Viewed