HMC459-DIE

RECOMMENDED FOR NEW DESIGNS

Wideband Power Amplifier Chip, DC - 18 GHz

Viewing:

Overview

  • P1dB Output Power: +25 dBm
  • Gain: 17 dB
  • Output IP3: +31.5 dBm
  • Supply Voltage: +8.0V @ 290 mA
  • 50 Ohm Matched Input/Output
  • Die Size: 3.12 x 1.63 x 0.1 mm
HMC459-DIE
Wideband Power Amplifier Chip, DC - 18 GHz
hmc459_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC459-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed