The World's First Single Chip Multiturn Position Sensor

Aug 4 2022

The ADMT4000 is the first single chip true-power-on multiturn position sensor and operates without power or contact. It has a measurement range of 46 turns (0 to 16,560°) and has an accuracy of +/- 0.25°. The sensor is set to revolutionize and enable designers simplify mechatronic control system designs in industrial automation and automotive applications, reducing the overall system size, weight, and costs.

The World's First Single Chip Multiturn Position Sensor

Aug 4 2022

The ADMT4000 is the first single chip true-power-on multiturn position sensor and operates without power or contact. It has a measurement range of 46 turns (0 to 16,560°) and has an accuracy of +/- 0.25°. The sensor is set to revolutionize and enable designers simplify mechatronic control system designs in industrial automation and automotive applications, reducing the overall system size, weight, and costs.