Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Documentation
Demo Board Schematic (1)
Circuit Description
The Transceiver SI Development Kit, Stratix IV GX Edition enables a thorough evaluation of Stratix IV GX transceiver interoperability and serializer/deserializer (SERDES) signal integrity (SI) and performance from 600 Mbps to 8.5 Gbps.
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LTC2418 | 8-/16-Channel 24-Bit No Latency ∆Σ™ ADCs |
LTC2418CGN#PBF LTC2418IGN#PBF |
LT1761 | 100mA, Low Noise, LDO Micropower Regulators in TSOT-23 |
LT1761ES5-1.2#TRMPBF LT1761ES5-1.5#TRMPBF LT1761ES5-1.8#TRMPBF LT1761ES5-2#TRMPBF LT1761ES5-2.5#TRMPBF LT1761ES5-2.8#TRMPBF LT1761ES5-3#TRMPBF LT1761ES5-3.3#TRMPBF LT1761ES5-5#TRMPBF LT1761ES5-BYP#TRMPBF LT1761ES5-SD#TRMPBF LT1761IS5-1.2#TRMPBF LT1761IS5-1.5#TRMPBF LT1761IS5-1.8#TRMPBF LT1761IS5-2#TRMPBF LT1761IS5-2.5#TRMPBF LT1761IS5-2.8#TRMPBF LT1761IS5-3#TRMPBF LT1761IS5-3.3#TRMPBF LT1761IS5-5#TRMPBF LT1761IS5-BYP#TRMPBF LT1761IS5-SD#TRMPBF |
LTC3025 | 300mA Micropower VLDO Linear Regulator |
LTC3025EDC#TRMPBF LTC3025IDC#TRMPBF |
LT3080 | Adjustable 1.1A Single Resistor Low Dropout Regulator |
LT3080EDD#PBF LT3080EMS8E#PBF LT3080EQ#PBF LT3080EST#PBF LT3080EST#WPBF LT3080ET#31PBF LT3080ET#PBF LT3080IDD#PBF LT3080IMS8E#PBF LT3080IQ#PBF LT3080IST#PBF LT3080IT#PBF |
LTM4616 | Dual 8A per Channel Low VIN DC/DC μModule (Power Module) Regulator | |
LTM4601 LTM4601-1 |
12A µModule (Power Module) Regulator with PLL, Output Tracking and Margining |