Overview

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Circuit Description

The Stratix® V Advanced Systems Development Kit is a complete systems design environment that includes both the hardware and software needed to begin architecture development and system design using Stratix V FPGAs. The PCI Express® (PCIe®)-based form-factor board combined with a one-year license for the Quartus® II software provide all that is needed to begin architecture development for a variety of applications. You can use this development kit to:

  • Prototype and breadboard designs that take advantage of the widest bandwidth PCIe Gen3, x16 lane interfaces
  • Develop and test memory subsystems consisting of DDR3 SDRAM, QDR II+ SRAM, and MoSys® High Density serial interface memory
  • Take advantage of the modular and scalable design by using the high-speed mezzanine card (HSMC) connectors to interface to one of over 40 different HSMCs provided by Altera partners and supporting protocols, such as Serial RapidIO®, 10-Gbps Ethernet (10GbE), SONET, Common Public Radio Interface (CPRI), OBSAI, and many others
  • Utilize many third-party FMC modules to further expand connectivity to additional standard high-rate protocol modules like SFP+, QSFP, multi-rate SDI, DVB, and Ethernet AVB
  • Combine all of these capabilities to prototype and demonstrate a full multi-FPGA complex processing system
Rail/Function Part Number General Description of Part
0.9V: VCC (FPGA Core), PEX
1.5V: VCCIO, System Power
LTM4620 Dual 13A or Single 26A DC/DC µModule Regulator
5V, 3.3V: System Power LTC3855 Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense
2.5V: VCCIO_FMC LTC3612 3A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter
1.0V: VCCT_GXB, VCCR_GXB
2.5V: VCCA_FPLL, VCCPD_PGM
3.3V: System Power
LTM4628 Dual 8A or Single 16A DC/DC µModule Regulator
1.5V: SVA_VCC LT3080 Adjustable 1.1A Single Resister Low Dropout Regulator
3.0V: VCCA_GXB LT3022 1A, 0.9V to 10V, Very Low Dropout Linear Regulator
1.5V: MOSYS_VDDHV
1.5V: MOSYS_VDDHV_SDS
LT3070 5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator
2.5V: VCCIO
1.8V: System Power
LTC3615 Dual 4MHz, 3A Synchronous Step-Down DC/DC Converter
1.1V: MOSYS_VDDA LT3083 Adjustable 3A Single Resistor Low Dropout Regulator
12V: HSMC, FMC LTC3115-1 40V, 2A Synchronous Buck-Boost DC/DC Converter
5.37V: ADC LT3009 3µA IQ, 20mA Low Dropout Linear Regulators