LT3086

RECOMMENDED FOR NEW DESIGNS

40V, 2.1A Low Dropout Adjustable Linear Regulator with Monitoring and Cable Drop Compensation

Viewing:

Overview

  • Wide Input Voltage Range: 1.4V to 40V
  • 1 Resistor Sets Output Voltage: 0.4V to 32V
  • Output Current: 2.1A
  • ±2% Tolerance Over Line, Load and Temperature
  • Output Current Monitor: IMON = IOUT/1000
  • Temperature Monitor with Programmable Thermal Limit
  • Programmable Cable Drop Compensation
  • Parallel Multiple Devices for Higher Current
  • Dropout Voltage: 330mV
  • 1 Capacitor Soft-Starts Output and Decreases Noise
  • Low Output Noise: 40μVRMS (10Hz to 100kHz)
  • Precision, Programmable External Current Limit
  • Power Good Flag with Programmable Threshold
  • Ceramic Output Capacitors: 10μF Minimum
  • Quiescent Current in Shutdown: <1μA
  • Reverse-Battery, -Current and -Output Protection
  • Available in 5mm × 4mm 16-Lead DFN, 16-Lead TSSOP, 7-Lead DD-Pak and 7-Lead TO-220.

LT3086-EP Supports defense and aerospace applications (AQEC standard)

  • Download LT3086-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/22602

The LT3086 is a multi-feature, low dropout, low noise 2.1A linear regulator that operates over a 1.4V to 40V input supply range. Dropout voltage at 2.1A is typically 330mV. One resistor sets output voltage from 0.4V to 32V. Output voltage tolerance is guaranteed to ±2% over line, load and temperature. The LT3086 is stable with ceramic output capacitors, requiring a minimum of 10μF.

The LT3086’s programmable cable drop compensation cancels output voltage errors caused by resistive connections to the load. A master/slave configuration allows paralleling of multiple devices for higher load current and heat spreading without external ballast resistor requirements.

Output current and temperature monitoring along with a power good flag provide system diagnostic and debug capability. Internal fault circuitry includes thermal shutdown and current limit with foldback. Thermal limit and current limit are also externally programmable.

Packages include the thermally enhanced 16-lead (5mm × 4mm) DFN, 16-lead TSSOP, 7-lead DD-Pak and 7-lead TO-220.

Applications

  • Programmable Linear Regulator
  • Post Regulator for Switching Supplies
  • USB Power Supplies
  • High Reliability Power Supplies

LT3086
40V, 2.1A Low Dropout Adjustable Linear Regulator with Monitoring and Cable Drop Compensation
5V, 2.1A USB Supply with Cable Drop Compensation Transient Response with Cable Drop Compensation (CDC) Product Package 1 LT3086-EP Pin Configuration Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
Protection Switches & Controllers 1
LTC4361-1
LTC4361-2
Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1729A

LT3086 Demo Board | Low Dropout Linear Regulator, Monitoring and Cable Drop Compensation, 1.55V ≤ VIN ≤ 40V, VOUT = 1.0V/1.2V/1.5V/3.3V/5V/12V @ 2.1A

Product Details

Demonstration circuit 1729A is a 2.1A low dropout adjustable linear regulator featuring the LT3086. The device is designed with multiple features and operates over a wide 1.4V to 40V input supply range. The LT3086 requires only one resistor to set the output voltage from 0.4V to 32V and it is stable with ceramic output capacitors requiring a minimum of 10μF.

DC1729A
LT3086 Demo Board | Low Dropout Linear Regulator, Monitoring and Cable Drop Compensation, 1.55V ≤ VIN ≤ 40V, VOUT = 1.0V/1.2V/1.5V/3.3V/5V/12V @ 2.1A
DC1729A Demo Board DC1729A Demo Board DC1729A Demo Board DC1729A Demo Board DC1729A Schematic

Latest Discussions

Recently Viewed