Overview
Design Resources
Design & Integration File
- Bill of Materials
 - Layout
 - Schematic
 - Gerber Files
 - Software Files
 
Evaluation Hardware
Part Numbers with "Z" indicate RoHS Compliance. Boards checked are needed to evaluate this circuit.
- MAXREFDES220# EV Kit
 
Description
The MAXREFDES220# reference design provides everything you need to quickly prototype your product to measure finger-based heart rate, blood oxygen saturation level (SpO2), and blood pressure trending (BPT).
The MAX30101 and the MAX32664 provide an integrated hardware and software solution for multiple finger-based applications. The MAX32664 firmware provides algorithm output.
A MAX32630FTHR is provided to emulate a host system for easy development.
Design files, firmware, and software are available for this reference design. The board is also available for purchase.
Features & Benefits
MAX30101 Heart Rate Monitor and Pulse Oximeter
- Tiny, 5.6mm × 3.3mm × 1.55mm 14-Pin Optical Module
 - Integrated Cover Glass for Optimal, Robust Performance
 - Ultra-Low Power Operation for Mobile Devices (<1mW)
 - Programmable Sample Rate and LED Current for Power Savings
 - High SNR (Signal-to-Noise) Ratio, >80dB (typ)
 
MAX32664 Sensor Hub
- Maxim-Licensed Firmware for Complete Algorithmic Support of: 1) Finger Heart-Rate and Blood Oxygen Saturation Calculations or 2) BPT, Heart-Rate, and Blood Oxygen Saturation Calculations
 - Industry-Standard I2C Interface for Communication with Host Controller
 - Dedicated Bootloader Authenticates Secure Firmware Updates
 
3-Axis Accelerometer
- Provides Greater Accuracy
 - Compensates for Motion Artifacts
 
Product Categories
Markets and Technologies
Parts Used
Details Section
Introduction
The MAXREFDES220 provides detailed design information for using Maxim devices to quickly implement the measurement of heart rate, SpO2, and BPT using reflective photoplethysmography (PPG).
The MAX30101 operates from a 1.8V power supply and a separate 5.0V power supply for the internal LED. Many device parameters are configurable using the MAX32644. The module can be shut down through software with zero standby current, allowing the power rails to remain powered at all times.
The MAX32664 is a small, low-cost, power-optimized sensor hub for finger-based applications using the MAX30101. The hub collects and processes the output of the PPG and accelerometer transparently through a dedicated I2C interface. A second, standard-mode I2C interface connects to the host through a dedicated command set. The MAX32664A version is for heart rate and SpO2, whereas the MAX32664D version is a superset of the MAX32664A with an added BPT feature. The MAXREFDES220# can be programmed to accommodate either of the versions.
A Windows®-based GUI configures the sensors and graphically displays raw and processed heart-rate and SpO2 data. It also provides the ability to collect and log sensor output for offline evaluation. The MAXREFDES220# may also be reprogrammed with the BPT, heart rate, and SpO2 firmware, and an Android app is used to display those results.
The included MAX32630FTHR board emulates a host system for easy development. Source code for the MAX32630FTHR firmware is available on the Arm® Mbed™ site to allow customers to implement their own custom host on any platform.
As with all Analog reference designs, the bill of materials (BOM), schematics, layout files, Gerber files, firmware, and software are all available online.
 
MAXREFDES220 System Diagram
Tools & Simulations
Software Development
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAXREFDES220 Design and Software Files7/27/2021ZIP3 M
 
- 
                                                                
                                                                    
                                                                                                                                            UG-6806: MAX32664 User Guide8/1/2020PDF1M
 
- 
                                                                
                                                                    
                                                                                                                                            Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
 
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.