Overview
Features and Benefits
- External Bluetooth Antenna with SMA Interface
- Stereo Audio Codec with Line-In and Line-Out 3.5mm Jacks
- Digital Microphone
- 320 x 240 Color TFT Resistive Touch Display with an SPI Interface
- 128Mb Quad SPI Flash
- USB 2.0 Micro-B to Serial UARTs
- UART0 and LPUART Interface Selectable through On-Board Jumpers
- All GPIOs Signals Accessed through 0.1in Headers
- Access to the Eight Analog Inputs through 0.1in Headers
- 10-Pin SWD and RV JTAG Connectors
- Board Power Provided by USB Port
- On-Board 1.8V and 3.3V LDO Regulators
- MAX32655 Can be Solely Sourced by the Coin Cell Battery
- Individual Power Measurement on All IC Rails through Jumpers
- Two General-Purpose LEDs and Two General- Purpose Pushbutton Switches
Product Details
The MAX32655 evaluation kit (EV kit) provides a platform for evaluation capabilities of the MAX32655 microcontroller, which is an advanced system-on-chip (SoC). It features an Arm® Cortex®-M4F CPU for efficient computation of complex functions and algorithms, integrated power management (SIMO), and the newest generation Bluetooth® 5.0 Low Energy (Bluetooth LE), long-range radio for wearable and hearable device applications.
Applications
- Asset Tracking
- Fitness/Health and Medical Wearables
- Hearables
- Industrial Sensors
- Wireless Computer Peripherals and I/O Devices
Markets and Technologies
-
- Therapy Device Solutions for Healthcare
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Continuous Glucose Monitor (CGM) Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
Applicable Parts
Documentation & Resources
-
MAX32655EVKIT: Evaluation Kit for the MAX32655 Data Sheet (Rev. 3)5/25/2022PDF899K
-
MAX32655EVKIT Gerber Files - Design Files11/27/2023ZIP636K