Overview

Features and Benefits

  • Input Supply Range from 3V to 36V
  • Output Voltage: 3.3V/5V Fixed and Adjustable from 0.8 to 10V
  • Delivers up to 6A
  • Frequency - Synchronization Input
  • Enable Input
  • Spread Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20406 evaluation kit (EV kit) provides a proven design to evaluate the MAX20406 automotive 2.1MHz synchronous buck converter with 10µA quiescent current. The standard EV kit PCB comes with a MAX20406AFOB/ VY+ (2.1MHz, 3.3V) installed, as well as various test points and jumpers for evaluation. The EV kit output voltage is fixed and easily configured with minimum component changes. The default EV kit is designed to deliver up to 6A with input voltage 3V to 36V. Output voltage quality can be monitored by observing the PGOOD signal. The MAX20406 EV kit can also be used to evaluate the MAX20404 and MAX20405.

Applications

  • Automotive ADAS and other safety critical applications
  • Automotive Infotainment Systems
  • High-Voltage DC-DC Converters
  • Industrial

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.