MAX20404
RECOMMENDED FOR NEW DESIGNSAutomotive 36V, 4A/5A/6A, Fully Integrated Synchronous Silent Switcher Buck Converters
Industry's Smallest High Power Step Down Converter with High Efficiency
- Part Models
- 18
- 1ku List Price
- Starting From $1.95
Overview
- Silent Switcher Converter
- Enables Compact, Efficient, Low-EMI Solution
- Spread-Spectrum Frequency Modulation
- Symmetrical Package Offers Superior EMI Performance
- CISPR 25 Class 5-Compliant EV Kit
- Multiple Functions for Small Size
- Operating VIN Range of 3V to 36V
- 10µA Quiescent Current in Skip Mode
- Synchronous DC-DC Converter with Integrated FETs
- 400kHz, 2.1MHz, 2.3MHz, and 3MHz Fixed-Frequency Options
- Fixed 2.5ms Internal Soft-Start
- Programmable 0.8V to 10V Output, or Fixed-OutputVoltages of 3.3V, 3.9V, 4.2V, and 5.0V
- Other Fixed-Output Options Available between 2.9Vto 6V in 100mV Steps
- 3.5mm x 3.75mm, 17-Pin and 15-Pin FC2QFN
- Dual-Phase Capablity
- Can be used in Dual-Phase Configuration for High Power Design
- Dynamic Current Sharing through Shared VEA Pin
- Low-IQ Operation Capability in Dual Phase
- High Precision
- ±1% Output-Voltage Accuracy in FPWM Mode at No Load
- Precise Output Voltage Monitoring with PGOOD
- Robust for the Automotive Environment
- Forced-PWM and Skip Mode Operation
- 99% Duty-Cycle Operation with Low Dropout
- Overtemperature and Short-Circuit Protection
- -40°C to +125°C Junction Operating Temperature Range
- 42V Load-Dump Tolerant
- AEC-Q100 Qualified
The MAX20404/MAX20405/MAX20406/MAX20406E ICs are tiny, low EMI emission, synchronous Silent Switcher® buck converters with integrated high-side and low-side switches. The ICs are designed to deliver up to 6A with wide input voltages range from 3V to 36V. Voltage quality can be monitored by observing the PGOOD signal. The MAX20404/MAX20405/MAX20406/MAX20406E can operate in dropout by running at 99% duty cycle making it ideal for automotive and industrial applications.
The MAX20404/MAX20405/MAX20406/MAX20406E offer programmable or fixed output voltages of 5V and 3.3V. Frequency is internally fixed at 2.1MHz (or 400kHz, 2.3MHz, or 3MHz) which allows for small external components, reduced output ripple, and guarantees no AM interference. MAX20404/MAX20405/MAX20406/MAX20406E automatically enter skip mode at light loads with ultra-low quiescent current of 10µA at no load. This family of products (including the MAX20408/10) offers a pin-to-pin compatible offering from 4A to 10A in a single-phase configuration, and up to 20A in a dual-phase configuration. This devices have also been optimized for dual-phase operation with very high current sharing accuracy. These devices can be ordered with spread-spectrum frequency modulation designed to minimize EMI-radiated emissions due to the modulation frequency.
The MAX20404/MAX20405/MAX20406/MAX20406E are available in a small 3.5mm x 3.75mm 17-pin FC2QFN package and uses very few external components.
Applications
- Automotive
- Infotainment Systems
- ADAS and Other Safety-Critical Applications
- Industrial
- High-Voltage DC-DC Converters
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20404AFOA/VY+ | LFCSP | ||
| MAX20404AFOA/VY+T | LFCSP | ||
| MAX20404AFOB/VY+ | LFCSP | ||
| MAX20404AFOB/VY+T | LFCSP | ||
| MAX20404AFOC/VY+ | LFCSP | ||
| MAX20404AFOC/VY+T | LFCSP | ||
| MAX20404AFOD/VY+ | LFCSP | ||
| MAX20404AFOD/VY+T | LFCSP | ||
| MAX20404AFOE/VY+ | LFCSP | ||
| MAX20404AFOE/VY+T | LFCSP | ||
| MAX20404AFOF/VY+ | LFCSP | ||
| MAX20404AFOF/VY+T | LFCSP | ||
| MAX20404AFOJ/VY+ | LFCSP | ||
| MAX20404AFOJ/VY+T | LFCSP | ||
| MAX20404AFOK/VY+ | LFCSP | ||
| MAX20404AFOK/VY+T | LFCSP | ||
| MAX20404AFOO/VY+ | LFCSP | ||
| MAX20404AFOO/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 27, 2025 - 2426C MECHANICAL DATASHEET |
||
| MAX20404AFOA/VY+ | PRODUCTION | |
| MAX20404AFOA/VY+T | PRODUCTION | |
| MAX20404AFOB/VY+ | PRODUCTION | |
| MAX20404AFOB/VY+T | PRODUCTION | |
| MAX20404AFOC/VY+ | PRODUCTION | |
| MAX20404AFOC/VY+T | PRODUCTION | |
| MAX20404AFOD/VY+ | PRODUCTION | |
| MAX20404AFOD/VY+T | PRODUCTION | |
| MAX20404AFOE/VY+ | PRODUCTION | |
| MAX20404AFOE/VY+T | PRODUCTION | |
| MAX20404AFOF/VY+ | PRODUCTION | |
| MAX20404AFOJ/VY+ | PRODUCTION | |
| MAX20404AFOJ/VY+T | PRODUCTION | |
| MAX20404AFOK/VY+ | PRODUCTION | |
| MAX20404AFOO/VY+ | PRODUCTION | |
|
Sep 11, 2023 - 2364A ASSEMBLY |
||
| MAX20404AFOA/VY+ | PRODUCTION | |
| MAX20404AFOA/VY+T | PRODUCTION | |
| MAX20404AFOB/VY+ | PRODUCTION | |
| MAX20404AFOB/VY+T | PRODUCTION | |
| MAX20404AFOC/VY+ | PRODUCTION | |
| MAX20404AFOC/VY+T | PRODUCTION | |
| MAX20404AFOD/VY+ | PRODUCTION | |
| MAX20404AFOD/VY+T | PRODUCTION | |
| MAX20404AFOE/VY+ | PRODUCTION | |
| MAX20404AFOE/VY+T | PRODUCTION | |
| MAX20404AFOF/VY+ | PRODUCTION | |
| MAX20404AFOJ/VY+ | PRODUCTION | |
| MAX20404AFOJ/VY+T | PRODUCTION | |
| MAX20404AFOK/VY+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MAX42405 | RECOMMENDED FOR NEW DESIGNS | 36V, 5A/6A Fully Integrated Synchronous Buck Converters |
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn More