Wind Turbines
Analog Devices offers a wide range of high performance data acquisition and signal processing technologies which are used in renewable energy systems, such as wind turbines, around the world. ADI solutions for wind turbine systems, facilitate highly-granular data acquisition for functions spanning generator and power converter control to system integrity monitoring—all of which serve to maximize operational efficiency and safety.
Featured Products
< Prev
Next >
Click on a part in the diagram below
Interactive Signal Chains
Click on the part for more details

CN0338
< Prev
Next >
Features & Benefits
- Gas sensor based on NDIR
- Optimized for CO2
- Arduino shield form factor for rapid prototyping
CN0376
< Prev
Next >
Features & Benefits
- Highly Integrated Two-Channel Isolated PLC/DCS Input
- Thermocouple/RTD Inputs
- Signal and Power Isolation
- Low Power, Small Size
CN0364
< Prev
Next >
Features & Benefits
- Quad Channel Voltage and Current Inputs
- Fully Isolated
- HART Compatibility
Parts used
CN0359
< Prev
Next >
Features & Benefits
- Automatic Conductivity Measurement System
- Self Contained
- Microprocessor Controlled
- Temperature Compensated
Parts used
CN0405
< Prev
Next >
Features & Benefits
- High voltage DAC with push-button control
- Up to 20V output
- 64 positions
CN0393
< Prev
Next >
Features & Benefits
- 2-channel, 16-bit 500kSPS simultaneous sampling
- Bank isolated
- Complete data acquisition system
CN0373
< Prev
Next >
Features & Benefits
- Isolated USB to Isolated RS-485/RS-232 Interface
- Small Footprint
- Robust Interface
CN0363
< Prev
Next >
Features & Benefits
- Dual channel RGB colorimeter
- High sensitivity low noise transimpedance amplifier
- Programmable gain TIA
- Digital synchronous detection
CN0391
< Prev
Next >
Features & Benefits
- Flexible 4-channel thermocouple system
- Cold junction compensation
- 24-bit digitization
- Low power
- Arduino-compatible form factor
CN0388
< Prev
Next >
Features & Benefits
- 18-bit, 5MSPS Data Acquisition System
- Isolated LVDS Output
- 600Mbps Serial Data Capability
CN0385
< Prev
Next >
Features & Benefits
- Multichannel Isolated Data Acquisition System
- Industrial Signal Levels
- 18-bit, 2MSPS Conversion
- 750kHz Channel Switching Rate
Parts used
CN0396
< Prev
Next >
Features & Benefits
- Dual electrochemical gas sensor
- Temperature compensation
- 16-bit digitization
CN0398
< Prev
Next >
Features & Benefits
- Complete Soil Moisture, pH, and Temperature Measurement
- Low Power
- Arduino-Compatible Form Factor
CN0298
< Prev
Next >
Features & Benefits
- Complete Anemometer Signal Conditioning
- Wireless ISM Transceiver
- On-Chip Microcontroller
Parts used
CN0349
< Prev
Next >
Features & Benefits
- Accurate conductivity measurements to 1%
- Small PCB footprint
- Fully isolated
CN0185
< Prev
Next >
Features & Benefits
- Analog to analog isolation
- Provides both signal and power isolation
CN0280
< Prev
Next >
Features & Benefits
- Current sense for high currents
- Photovoltaic applications
- Completely Isolated
CN0229
< Prev
Next >
Features & Benefits
- Quad channel Current and Voltage Outputs
- 16-bit Resolution for PLC Systems
- Digitally Isolated from Application
Parts used
CN0225
< Prev
Next >
Features & Benefits
- Analog front end for +/- 10V inputs
- High common mode rejection
- 16 bit resolution
- Board space reduction
CN0209
< Prev
Next >
Features & Benefits
- Complete Analog front end for Process Control
- Inputs include RTD, thermocouple, 4-20 mA, +/- 10V
- Easily switch between the various input types
CN0216
< Prev
Next >
Features & Benefits
- High gain of 400 using zero drift amps
- Typical connection to weigh scales with low output signals
- Performance metrics maintained through 120 Hz
- Precision weigh scale application circuit
- Low power and low noise
CN0196
< Prev
Next >
Features & Benefits
- High power MOSFETS
- Galvantic isolation between control and power
- H-bridge driving circuit
CN0190
< Prev
Next >
Features & Benefits
- 12 different voltage and current output conditions
- Configure the all other channels to be powered off
Parts used
CN0187
< Prev
Next >
Features & Benefits
- Measures crest factor, peak power, and RMS power
- Wide frequency range from 450 MHz to 6 GHz
- Optimized for low power RF monitoring
CN0151
< Prev
Next >
Features & Benefits
- Programmable current output
- Multiple configurations for reverse and bi-directional modes
CN0281
< Prev
Next >
Features & Benefits
- Thermocouple sensor with cold junction compensation
- Automotive SENT interface
CN0282
< Prev
Next >
Features & Benefits
- HDMI to VGA Conversion
- Low Power
CN0256
< Prev
Next >
Features & Benefits
- LVDS Driver and Receiver
- Isolated Interface
- Isolated Power
CN0321
< Prev
Next >
Features & Benefits
- Voltage and 4mA to 20mA output
- Fully isolated
- HART connectivity
CN0325
< Prev
Next >
Features & Benefits
- PLC/DCS universal input module
- 4-pin or 6-pin terminal block
- Fully isolated
- 16-bit sigma-delta ADC
CN0158
< Prev
Next >
Features & Benefits
- Isolates and multiplexes two devices into a single USB port
- Standard USB interface
CN0160
< Prev
Next >
Features & Benefits
- Isolation from USB peripheral device
- Standard USB interface
CN0159
< Prev
Next >
Features & Benefits
- Isolate a USB cable
- Standard USB interface
CN0198
< Prev
Next >
Features & Benefits
- Quad 16-bit 4mA to 20mA and voltage output DAC
- Dynamic power control
- External 5V regulator
CN0235
< Prev
Next >
Features & Benefits
- Measure up to 48 battery channels
- 1.6mV Cell Voltage Accuracy
- Alarm interrupts for different voltage conditions
- Battery cell balancing for load sharing
- Lithium battery management system
CN0189
< Prev
Next >
Features & Benefits
- 1 Degree Accuracy over 90 Degrees and Temperature
- Dual axis to ensure precise accuracy
- Filtered to reduce inband noise
- Precision tilt applications
cn0164
< Prev
Next >
Features & Benefits
- Remote sensing and automation applications
- Range up to 1 km in free space
- Low current consumption for increased battery life
CN0183
< Prev
Next >
Features & Benefits
- Precision 16-bit voltage source
- 8 Channels Self contained
- +12V to +/- 5V supply
CN0214
< Prev
Next >
Features & Benefits
- Typical temperature range of -200 C to +400 C
- T-type thermocouple measurement system
- Single chip solution with an ARM 7 processing core
- Cold junction compensation using an RTD
CN0305
< Prev
Next >
Features & Benefits
- 16-bit, 300kSPS SAR ADC system
- Optimum low power drive amplifier
- Input signals up to 4kHz
CN0169
< Prev
Next >
Features & Benefits
- True 16 bit programmable voltage output
- INL and DNL both better than 1 LSB
- Small footprint and low cost
CN0145
< Prev
Next >
Features & Benefits
- Temperature monitoring solution
- Interfaces with 4-20 mA controller
- 24 bit precision conversion with integrated processor
cn0153
< Prev
Next >
Features & Benefits
- Typical temperature range of -90 C to +150 C
- Thermistor temperature monitor
- Single chip solution with ARM 7 processing core
Parts used
Latest Resources
Videos
- iCoupler Digital Isolation Precision Training Series SERIES
- Verified SiC Converter Solution from Gate Driver to Power MOSFET
- Testing CMTI for iCoupler Gate Drivers
- CMTI and the Right iCoupler Gate Driver
- Protect your Innovations: from High Precision to High Power