Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADL5320

RECOMMENDED FOR NEW DESIGNS

400 MHz TO 2700 MHz ¼ Watt RF Driver Amplifier

Viewing:

Overview

  • Operation from 400 MHz to 2700 MHz
  • Gain of 16.9 dB at 880 MHz
  • OIP3 of 45 dBm at 880 MHz
  • P1dB of 25.4 dBm at 880 MHz
  • Noise figure: 4.1 dB at 880 MHz
  • Power supply voltage: 3.3 V to 5 V
  • Power supply current: 44 mA to 104 mA
  • Dynamically adjustable bias
  • No bias resistor required
  • Thermally efficient, MSL-1 rated
    SOT-89 package
  • Operating temperature range:
    −40°C to +105°C
  • ESD rating of ±4 kV (Class 3A)
ADL5320
400 MHz TO 2700 MHz ¼ Watt RF Driver Amplifier
ADL5320-fbl ADL5320-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-ADL5320

ADL5320 Evaluation Board

Product Details

ADL5320-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a single 5 V/300 mA supply. The 5 V supply should be connected to the test loops labeled VSUP and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT. To facilitate tuning for different frequencies the RF input and RF output traces are free of solder mask and have index markings for ease of component placement. The evaluation board ships with tuning components that are optimized for operation from 1805 MHz to 2140 MHz. The ADL5320 data sheet provides recommended tuning components for other frequencies.

EVAL-ADL5320
ADL5320 Evaluation Board

Reference Designs

Simplified Circuit Schematic for I/Q Modulator
CN0375 Circuits from the lab

Broadband Low Distortion Transmitter for 3G, 4G, and LTE Communication System

Features and Benefits

  • Broadband Transmitter for 3G, 4G, LTE
  • Simple Interface Between DAC and Modulator
  • Low Distortion
CN0375
Broadband Low Distortion Transmitter for 3G, 4G, and LTE Communication System
Simplified Circuit Schematic for I/Q Modulator
Modified AD9142A Evaluation Board and ADRF6720 Evaluation Board

Latest Discussions

Recently Viewed