MAX77654

PRODUCTION

Ultra-Low Power PMIC Featuring Single-Inductor, 3-Output Buck-Boost, 2-LDOs, Power-Path Charger for Small Li+, and Ship Mode

Highly-Integrated Battery Charging and Power Solution for Low-Power, Size-Constrained Applications

Viewing:

Overview

  • Low Power
    • Factory Ship Mode (<200nA IQ)
    • 300nA Shutdown Current
    • 6μA Typical IQ with all Outputs (3x SIMO and 2x LDOs) Enabled in Low-Power Mode
  • Smart Power Selector™ Li+/Li-Poly Charger
    • Programmable Charge Current from 7.5mA to 300mA
    • Programmable Charge Voltage from 3.6V to 4.6V
    • Programmable Termination Current from 0.375mA to 45mA
    • JEITA Battery Temperature Monitors for Safe Charging
  • Single-Inductor Multiple-Output (SIMO) Regulator
    • 3x Buck/Buck-Boost Regulators, 1x Inductor
    • 2.5V to 5.5V Input Voltage Range
    • 0.8V to 5.5V Output Voltage Range
    • 500mA Total Output Current (3.7VIN, 1.8VOUT)
    • Up to 91% Efficiency (3.7VIN, 1.8VOUT)
  • Low Dropout Regulator (LDO)
    • 2x Outputs Configurable as LDO or Load Switch (LSW)
    • 1.71V to 5.5V Input Voltage Range in LDO Mode
    • 1.3V to 5.5V Input Voltage Range in LSW Mode
    • 0.8V to 3.975V Output Voltage Range in LDO Mode
    • Up to 100mA Output Current
  • Flexible Power Sequencer (FPS)
  • 3x GPIO Resources
  • Dedicated Enable Pin
  • I2C Interface
  • Watchdog Timer
  • Analog MUX Output for Power Monitoring
  • 2.79mm x 2.34mm, 30-Bumps, 0.4mm Pitch Wafer-Level Package (WLP)
    • <40mm2 Solution Size
MAX77654
Ultra-Low Power PMIC Featuring Single-Inductor, 3-Output Buck-Boost, 2-LDOs, Power-Path Charger for Small Li+, and Ship Mode
MAX77654 Simplified Block Diagram MAX77654 ENVN WLP Pin Configuration MAX77654 ENV WLP Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX77654EVKIT

Evaluation Kit for the MAX77654

Features and Benefits

  • Easy to Use
  • GUI Drives I2C Interface
  • On-Board Thermistor
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Demonstrates End-to-End Analog Multiplexer Implementation
  • On-Board ADC
  • Evaluates Both Push-Button and Slide-Switch On-Key Options

Product Details

The MAX77654 evaluation kit (EV kit) allows for easy experimentation with various MAX77654 features. This includes the SIMO buck-boost regulator, linear regulators, analog multiplexer, smart battery charger, on/off controller, and I2C interface.

Windows®-based software provides a user-friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77654.

Applications

  • Bluetooth Headphones, Hearables
  • Fitness, Health, and Activity Monitors
  • Internet of Things (IoT)
  • Portable Consumer Devices
  • Safety and Security Monitors
  • Sensor Nodes
  • Wearables
  • Wireless speaker

eval board
MAX77654EVKIT

Evaluation Kit for the MAX77654

Features and Benefits

  • Easy to Use
  • GUI Drives I2C Interface
  • On-Board Thermistor
  • GPIO LEDs
  • Assembled and Fully Tested
  • On-Board Electronic Loads
    • Steady-State, Transient, and Random Modes
  • Demonstrates End-to-End Analog Multiplexer Implementation
  • On-Board ADC
  • Evaluates Both Push-Button and Slide-Switch On-Key Options

Product Details

The MAX77654 evaluation kit (EV kit) allows for easy experimentation with various MAX77654 features. This includes the SIMO buck-boost regulator, linear regulators, analog multiplexer, smart battery charger, on/off controller, and I2C interface.

Windows®-based software provides a user-friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77654.

Applications

  • Bluetooth Headphones, Hearables
  • Fitness, Health, and Activity Monitors
  • Internet of Things (IoT)
  • Portable Consumer Devices
  • Safety and Security Monitors
  • Sensor Nodes
  • Wearables
  • Wireless speaker

MAX77654EVKIT
Evaluation Kit for the MAX77654
MAX77654AENV, MAX77654EVKIT: Board Photo
MAX77654EVKIT
Evaluation Kit for the MAX77654
MAX77654AENV, MAX77654EVKIT: Board Photo

Latest Discussions

Recently Viewed