MAX7312

PRODUCTION

2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection

Viewing:

Overview

  • 400kbps I²C-Compatible Serial Interface
  • 2V to 5.5V Operation
  • 5V Overvoltage Tolerant I/Os
  • Supports Hot Insertion
  • 16 I/O Pins that Default to Inputs on Power-Up
  • Open-Drain Interrupt Output (Active-Low INT)
  • Bus Timeout for Lock-Up-Free Operation
  • Noise Filter on SCL/SDA Inputs
  • 64 User-Selectable Slave ID Addresses
  • Low Standby Current (2.9µA typ)
  • Polarity Inversion
  • 4mm x 4mm, 0.8mm Thin QFN Package
  • -40°C to +125°C Operation

The MAX7312 2-wire-interfaced expander provides 16-bit parallel input/output (I/O) port expansion in SMBus™ and I²C applications. The MAX7312 consists of input port registers, output port registers, polarity inversion registers, configuration registers, a bus timeout register, and an I²C-compatible serial interface logic, compatible with SMBus. The system master can invert the MAX7312 input data by writing to the active-high polarity inversion register. The system master can enable or disable bus timeout by writing to the bus timeout register.

Any of the 16 I/O ports can be configured as an input or an output. A power-on reset (POR) initializes the 16 I/Os as inputs. Three address select pins configure the part to one of 64 slave ID addresses.

The MAX7312 supports hot insertion. All port pins, the active-low INT output, SDA, SCL, and the slave address inputs AD0-2 remain high impedance in power-down (Vt = 0V) up to 6V.

The MAX7312 is available in 24-pin SO, SSOP, TSSOP, and thin QFN packages and is specified over the -40°C to +125°C automotive temperature range.

For applications requiring I/Os with integrated 100kΩ pullup resistors, refer to the MAX7311 data sheet.

Applications

  • Instrumentation and Test Measurement Networking
  • Medical Equipment
  • RAID Systems
  • Servers/Blades

MAX7312
2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection
MAX7312: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
I/O Expanders 9
MAX7313 PRODUCTION 16-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection
MAX7311 PRODUCTION 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection
MAX7315 PRODUCTION 8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection
MAX7300 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander
MAX7301 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander
MAX7314 PRODUCTION 18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection
MAX7316 PRE-RELEASE 10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection
MAX7317 PRODUCTION 10-Port SPI-Interfaced I/O Expander with Overvoltage and Hot-Insertion Protection
MAX7318 PRODUCTION 2-Wire-Interfaced, 16-Bit, I/O Port Expander with Interrupt and Hot-Insertion Protection
LED Drivers 5
MAX7310 PRODUCTION 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset
MAX6965 PRODUCTION 9-Output LED Driver with Intensity Control and Hot-Insertion Protection
MAX6964 PRODUCTION 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection
MAX6956 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander
MAX6957 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX7312EVKIT

Evaluation Kit for the MAX7312

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Configurable Input or Push-Pull Output
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Lead-Free and RoHS-Compliant
  • On-Board Pushbutton Switches
  • On-Board LEDs for Demonstrating the Push-Pull Capabilities of the GPIOs

Product Details

The MAX7312 evaluation kit (EV kit) provides a proven design to evaluate the MAX7312 I²C-compatible 16-bit I/O port expander, with each port configurable as input or push-pull output. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7312. The MAX7312 EV kit printed-circuit board (PCB) comes with a MAX7312ATG+ installed.

Applications

  • Instrumentation and Test Measurement Networking
  • Medical Equipment
  • RAID Systems
  • Servers/Blades

MAX7312EVKIT
Evaluation Kit for the MAX7312

Latest Discussions

Recently Viewed