MAX542
PRODUCTION+5V, Serial-Input, Voltage-Output 16-Bit DACs
Single, Serial, Voltage-Output DAC in a SO Package
- Part Models
- 14
- 1ku List Price
- Starting From $15.78
Overview
- Full 16-Bit Performance Without Adjustments
- +5V Single-Supply Operation
- Low Power: 1.5mW
- 1µs Settling Time
- Unbuffered Voltage Output Directly Drives 60-kilohm Loads
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- Power-On Reset Circuit Clears DAC Output to 0V (unipolar mode)
- Schmitt Trigger Inputs for Direct Optocoupler Interface
The MAX541/MAX542 are serial-input, voltage-output, 16-bit digital-to-analog converters (DACs) that operate from a single +5V supply. They provide 16-bit performance (±1LSB INL and DNL) over temperature without any adjustments. The DAC output is unbuffered, resulting in a low supply current of 0.3mA and a low offset error of 1LSB.
The DAC output range is 0V to VREF. For bipolar operation, matched scaling resistors are provided in the MAX542 for use with an external precision op amp (such as the MAX400), generating a ±VREF output swing. The MAX542 also includes Kelvin-sense connections for the reference and analog ground pins to reduce layout sensitivity. A 16-bit serial word is used to load data into the DAC latch. The 10MHz, 3-wire serial interface is compatible with SPI/QSPI/MICROWIRE, and it also interfaces directly with optocouplers for applications requiring isolation. A power-on reset circuit clears the DAC output to 0V (unipolar mode) when power is initially applied. The MAX541 is available in 8-pin plastic DIP and SO packages. The MAX542 is available in 14-pin plastic DIP and SO packages.
Applications
- Automated Test Equipment (ATE)
- Data Acquisition
- High-Resolution Offset and Gain Adjustment
- Industrial Process Controls
Documentation
Data Sheet 1
Design Note 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX542ACPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX542ACSD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX542ACSD+T | Small-Outline IC Narrow (0.15in) | ||
| MAX542AESD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX542AESD+T | Small-Outline IC Narrow (0.15in) | ||
| MAX542AESD/GG8 | Small-Outline IC Narrow (0.15in) | ||
| MAX542BCPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX542BCSD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX542BESD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX542BESD+T | Small-Outline IC Narrow (0.15in) | ||
| MAX542CCSD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX542CCSD+T | Small-Outline IC Narrow (0.15in) | ||
| MAX542CESD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX542CESD+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX542ACSD+T | PRODUCTION | |
| MAX542AESD+T | PRODUCTION | |
| MAX542CCSD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 2
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX542 yet. Have something to say?
Start a Discussion on EngineerZone®