MAX31827
RECOMMENDED FOR NEW DESIGNSLow-Power Temperature Switch with I2C Interface
Smallest, Lowest Power Temperature Switch on the Market
- Part Models
- 2
- 1ku List Price
- Starting From $0.55
Overview
- Stand-alone Temperature Switch with Preconfigured Alarm Thresholds and Hysterisis
- Active High/Active Low/Open Drain ALARM Output
- Excellent Temperature Accuracy
- Maximum ±1.75°C from -45°C to +145°C
- Maximum ±1°C from -40°C to +125°C (12 bits)
- External Resistor Selects Address for Location Identification
- Temperature Resolution is Selectable from 8 to 12 Bits
- Selectable Timeout Prevents Bus Lockup (Default Enabled)
- I2C and SMBus Support
- User-Defined Alarm Settings
- Selectable PEC for Reliable Communications
- Up to 1MHz Bus Speed
- +1.6V to +3.6V Power Supply Voltage
The MAX31827 is a ±1°C accuracy from -40°C to +125°C (12 bits) local temperature switch and sensor with I2C/SMBus interface. The combination of small 6-bump wafer-level package (WLP) and high accuracy makes this temperature sensor/switch ideal for a wide range of applications. It can be used as a temperature switch with preconfigured thresholds and/or as a temperature sensor with I2C interface. When the part operates as an independent temperature switch, the I2C interface doesn't have to be used. This enables use of the part in systems that require thermal protection implemented in hardware, without the need for reconfiguration or use of software/firmware during normal operation.
One-time programmable (OTP) ALARM functionality enables use of the part as a safety mechanism in systems where power dissipation is a challenge.
The I2C/SMBus-compatible serial interface accepts standard write and read commands to read the temperature data and configure the behavior of the sensor. Bus timeout resets the interface if the clock is low for more than 30ms (nominal). Packet error checking (PEC) helps prevent communication errors when used with a master that supports this feature.
The MAX31827 is available in a 6-bump WLP and operates over the -45°C to +145°C temperature range.
Applications
- Battery-Powered Equipment
- Data Communications Equipment
- Handheld Electronics
- Industrial Equipment
- Servers
Documentation
Video 3
Device Drivers 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX31827ANTABRPF+ | WLCSP | ||
| MAX31827ANTABRPF+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX31827ANTABRPF+ | PRODUCTION | |
| MAX31827ANTABRPF+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 1 | ||
| MAX31825 | RECOMMENDED FOR NEW DESIGNS | 1-Wire® Temperature Sensor with ±1ºC Accuracy |