MAX31730

PRODUCTION

3-Channel Remote Temperature Sensor

Triple Remote Temperature Sensor Provides Accurate Measurements and Simplifies Overtemperature Notification

Viewing:

Overview

  • Highest Temperature Register Simplifies and Speeds Overtemperature Notification
  • Accurate Temperature Measurement Helps Designers Meet Error Budgets
    • 12-Bit, 0.0625°C Resolution
    • ±1°C Remote Temperature-Measurement Accuracy (0°C to +100°C)
    • -64°C to +150°C Remote Temperature-Measurement Range
    • Resistance Cancellation for Remote Channels
    • Compensation for Low Beta Transistors
    • Programmable Temperature Thresholds
  • Integration Reduces Cost, Board Area, Power-Supply Current, and Slave Address Usage
    • One Local and Three Remote Temperature-Sensing Channels
    • Eight Selectable Slave Addresses
  • Flexible SMBus/I2C Bus Interfaces to a Variety of Microcontrollers

The MAX31730 temperature sensor monitors its own temperature and the temperatures of three external diode-connected transistors. The operating supply voltage is from 3.0V to 3.6V. Resistance cancellation compensates for high series resistance in circuit-board traces and the external thermal diode, while beta compensation corrects for temperature-measurement errors due to low-beta sensing transistors.

All temperature channels have programmable temperature thresholds. When the measured temperature of a channel crosses the respective threshold, a status bit is set in the thermal status registers and the open-drain active-low THERM output asserts. A highest temperature register allows the master to obtain the temperature of the hottest channel.

The 2-wire serial interface accepts SMBus protocols (write byte, read byte, send byte, and receive byte) for reading the temperature data and programming the temperature thresholds. Any one of eight available slave addresses can be selected using the address selection input (ADD), which can be connected to ground or connected to a grounded resistor.

The MAX31730 supports 3.0V to 3.6V operation and is specified for a -40°C to +125°C operating temperature range and is available in a 10-pin µMAX® and a 12-pin, 3mm x 3mm TDFN package.

Applications

  • Communications Equipment
  • CPU, FPGA, and ASIC Die Temperature Monitoring
  • Servers

MAX31730
3-Channel Remote Temperature Sensor
MAX31730: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
MAX31730UEVKIT

Evaluation Kit for the MAX31730

Features and Benefits

  • Easy Evaluation of the MAX31730
  • Three External Diode-Connected Transistors
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31730 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31730 3-channel remote temperature sensor in a µMAX® or TDFN package. The EV kit includes a MAX31730 installed, as well as three external diode-connected transistors and a USB-to-SMBus/I2C interface.

Applications

  • Communications Equipment
  • CPU, FPGA, and ASIC Die Temperature Monitoring
  • Servers

eval board
MAX31730TEVKIT

Evaluation Kit for the MAX31730

Features and Benefits

  • Easy Evaluation of the MAX31730
  • Three External Diode-Connected Transistors
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31730 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31730 3-channel remote temperature sensor in a µMAX® or TDFN package. The EV kit includes a MAX31730 installed, as well as three external diode-connected transistors and a USB-to-SMBus/I2C interface.

Applications

  • Communications Equipment
  • CPU, FPGA, and ASIC Die Temperature Monitoring
  • Servers

MAX31730UEVKIT
Evaluation Kit for the MAX31730
MAX31730UEVKIT: EV Kit Photo
MAX31730TEVKIT
Evaluation Kit for the MAX31730
MAX31730UEVKIT: EV Kit Photo

Latest Discussions

No discussions on MAX31730 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed