Overview

Features and Benefits

  • Easy Evaluation of the MAX31730
  • Three External Diode-Connected Transistors
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31730 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31730 3-channel remote temperature sensor in a µMAX® or TDFN package. The EV kit includes a MAX31730 installed, as well as three external diode-connected transistors and a USB-to-SMBus/I2C interface.

Applications

  • Communications Equipment
  • CPU, FPGA, and ASIC Die Temperature Monitoring
  • Servers

Applicable Parts