MAX22200
RECOMMENDED FOR NEW DESIGNS36V, 1A Octal Integrated Serial-Controlled Solenoid and Motor Driver
Industry’s Only Octal Solenoid Driver with Individual Half Bridge Control Saves More than 50% Power
- Part Models
- 4
- 1ku List Price
- Starting From $4.79
Overview
- Eight Half-Bridges Up To +36V
- High Performances:
- Low On-Resistance: RDS(on): 200 mΩ typical (TA = +25°C)
- Continuous Output Current Up To 1ARMS per Half- Bridge (TA = +25°C)
- Current-Drive Regulation (CDR)
- Voltage-Drive Regulation (VDR)
- Integrated Lossless Current Sensing (ICS)
- High Flexibility:
- Independent Programmable HIT and HOLD Currents for Each Channel (IHIT, IHOLD)
- Independent Programmable HIT Current Timing for Each Channel (tHIT)
- Full-Bridge Configuration Supported
- Parallel Mode Supported
- High Speed Serial Interface (SPI)
- 5MHz Daisy-Chain Configuration
- 10MHz without Daisy Chain
- Protections and Diagnostic
- Overcurrent Protection (OCP)
- Open-Load Detection (OL)
- Detection of Plunger Movement (DPM)
- Undervoltage Lockout (UVLO)
- HIT Current Not Reached (HHF)
- Thermal Shutdown T = +145°C (TSD)
- Fault Registers for Diagnostic purposes
- Fault Register Selective Clear on Read (MAX22200A Only)
- Integration:
- 32 TQFN 5mm x 5mm Package
The MAX22200/MAX22200A are octal 36V serial-controlled solenoid drivers. Each channel features a low impedance (200mΩ typ) push-pull output stage with sink-and-source driving capability and up to 1ARMS driving current. A serial interface (SPI) that also supports daisy-chain configurations is provided to individually control each channel.
The devices' half-bridges can be configured as low-side drivers or as high-side drivers. Moreover, pairs of half-bridges can be paralleled to double the driving current or can be configured as full-bridges to drive up to four latched valves (bi-stable valves) or four brushed DC motors.
Two control methods are supported: voltage drive regulation (VDR) and current drive regulation (CDR). In VDR, the device output a PWM voltage in which the duty cycle is programmed using SPI. For a given supply voltage and solenoid resistor, the output current is proportional to the programmed duty cycle. In CDR, an internal integrated lossless current sensing (ICS) circuit senses the output current and compares it with an internal programmable reference current.
For optimal power management in solenoid drive applications, the excitation drive level (IHIT), the hold drive level (IHOLD), and the excitation drive time (tHIT) can be individually configured for each channel.
The MAX22200/MAX22200A feature a full set of protections and diagnostic functions, including overcurrent protection (OCP), thermal shutdown (TSD), undervoltage Lockout (UVLO), open-load detection (OL), and detection of plunger movement (DPM). A fault indication pin (FAULT) signals fault events and diagnostic information is stored in the FAULT register. The MAX22200A provides a safe, selective clear on read procedure for the FAULT register. It is the preferred version for new design. The MAX22200 offers a standard clear on read that can be used to determine firmware compatibility.
Due to their versatility, serial interface control, high efficiency, and small package size, the MAX22200/ MAX22200A are particularly suited for solenoid driver applications (valve control, relays control, etc.) in which low power consumption and a high level of integration are required.
The MAX22200/MAX22200A are available in a compact 5mm x 5mm, 32-pin TQFN package and operate over the -40ºC to +85ºC temperature range.
Applications
- Relays Driver
- Solenoid, Valves, Electromagnetic Drivers
- Generic Low-Side and High-Side Switch Applications
- Latched (Bi-Stable) Solenoid Valve Drivers
- Brushed DC Motor Driver
Documentation
Data Sheet 1
Application Note 1
Video 1
3rd Party Solutions 1
Device Drivers 1
Thought Leadership 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22200AETJ+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX22200AETJ+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX22200ETJ+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX22200ETJ+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX22200AETJ+T | PRODUCTION | |
| MAX22200ETJ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MAX22216 | RECOMMENDED FOR NEW DESIGNS | Quad Smart Serial-Controlled Solenoid and Motor Driver with Advanced Diagnostic |