MAX2141

NOT RECOMMENDED FOR NEW DESIGNS

Low-Power XM Satellite Radio Receiver

Complete XM Satellite Radio Tuner for Simultaneous Data and Audio Applications Uses Half the Power

Viewing:

Overview

  • Pin Compatible with the MAX2140
  • Self-Contained RF AGC Loop
  • Self-Contained IF AGC Loop
  • +2.85V to +3.6V Operating Voltage Range
  • Complete Integrated Frequency Generation
  • Overcurrent Protection for External LNA
  • Low-Power Standby Mode
  • Very Small 44-Pin TQFN Package
  • 250mW Power Dissipation (at VCC = +3.0V)
MAX2141
Low-Power XM Satellite Radio Receiver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Design Note 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Analog Receivers 1
MAX2140 LAST TIME BUY Complete SDARS Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAX2141 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed