MAX19693

PRODUCTION

12-Bit, 4.0Gsps High-Dynamic Performance Wideband DAC

12-Bit, 4.0Gsps DAC Delivers -164dBm/Hz Noise Density at 1180mW

Viewing:

Overview

  • 4.0Gsps Output Update Rate
  • Industry-Leading Dynamic Performance
    • SFDR* = 76dBc at fOUT = 400MHz
    • SFDR* = 70dBc at fOUT = 800MHz
    • Wideband Noise Spectral Density = -164dBm/Hz
  • Low-Power Operation
    • 770mW (fDAC = 2000Msps)
    • 1180mW (fDAC = 4000Msps)
  • 4:1 Multiplexed LVDS Inputs
    • Up to 1000Mwps each port
  • Internal 50Ω Differential Output Termination
  • Input Register Scan Mode for In-Circuit Continuity Verification
  • Compact 11mm x 11mm, 169 CSBGA Package
  • Evaluation Kit Available (Order MAX19693EVKIT)
MAX19693
12-Bit, 4.0Gsps High-Dynamic Performance Wideband DAC
MAX19693 Functional Diagram MAX19693 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

MAX19693EVKIT

Evaluation Kits for the MAX19692 and MAX19693

Features and Benefits

  • 2.3Gsps Maximum DAC Update Rate (MAX19692)
  • 4.0Gsps Maximum DAC Update Rate (MAX19693)
  • Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors
  • Proven 12-Layer PCB Design
  • On-Board Reference Circuitry
  • On-Board Power-On Reset
  • On-Board Clock Interface
    • 2.3GHz Maximum Clock Rate (MAX19692)
    • 2.0GHz Maximum Clock Rate (MAX19693)
  • Wideband Output Transformer
    • Supports from < 30MHz to > 2000MHz
  • Fully Assembled and Tested
  • Data Source (FPGA) Board Available (Order HSDCEP)

Product Details

The MAX19692/MAX19693 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19692 2.3Gsps and MAX19693 4.0Gsps 12-bit, direct RF synthesis digital-to-analog converters (DACs). The EV kit boards include wideband transformers for differential-to-single-ended conversion of the DAC output and for single-ended-to-differential conversion of the DAC clock.

Applications

  • Digital IF Generation in X-Band Transmitters
  • Direct Digital Generation of Wideband RF Signals Up to 2GHz
  • Direct Digital Synthesis (DDS)
  • Radar Waveform and LO Signal Synthesis

MAX19692EVKIT

Evaluation Kits for the MAX19692 and MAX19693

Features and Benefits

  • 2.3Gsps Maximum DAC Update Rate (MAX19692)
  • 4.0Gsps Maximum DAC Update Rate (MAX19693)
  • Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors
  • Proven 12-Layer PCB Design
  • On-Board Reference Circuitry
  • On-Board Power-On Reset
  • On-Board Clock Interface
    • 2.3GHz Maximum Clock Rate (MAX19692)
    • 2.0GHz Maximum Clock Rate (MAX19693)
  • Wideband Output Transformer
    • Supports from < 30MHz to > 2000MHz
  • Fully Assembled and Tested
  • Data Source (FPGA) Board Available (Order HSDCEP)

Product Details

The MAX19692/MAX19693 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19692 2.3Gsps and MAX19693 4.0Gsps 12-bit, direct RF synthesis digital-to-analog converters (DACs). The EV kit boards include wideband transformers for differential-to-single-ended conversion of the DAC output and for single-ended-to-differential conversion of the DAC clock.

Applications

  • Digital IF Generation in X-Band Transmitters
  • Direct Digital Generation of Wideband RF Signals Up to 2GHz
  • Direct Digital Synthesis (DDS)
  • Radar Waveform and LO Signal Synthesis

MAX19693EVKIT
Evaluation Kits for the MAX19692 and MAX19693
MAX19692EVKIT
Evaluation Kits for the MAX19692 and MAX19693

Latest Discussions

No discussions on MAX19693 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed