LTC3890-1

RECOMMENDED FOR NEW DESIGNS

60V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller

Viewing:

Overview

  • Wide VIN Range: 4V to 60V (65V Abs Max)
  • Low Operating IQ: 50μA (One Channel On)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • RSENSE or DCR Current Sensing
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Low Shutdown IQ: <14μA
  • Internal LDO Powers Gate Drive from VIN or EXTVCC
  • No Current Foldback During Start-Up
  • Narrow SSOP Package
LTC3890-1
60V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller
High Efficiency Dual 8.5V/3.3V Output Step-Down Converter Efficiency and Power Loss vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1244A

LTC3890EGN-1 Demo Board | 4.5V ≤ VIN ≤ 60V, VOUT1 = 3.3V @ 5A, VOUT2 = 8.5V @ 3A

Product Details

Demonstration circuit 1244 is a Low Quiescent Current, Dual Output Synchronous Buck Converter featuring the LTC3890EGN-1. DC1244 converts a 4.5V to 60V voltage source to 3.3V at 5.0A and 8.5V at 3.0A. When the input voltage is close to or below 9V, the 8.5V output enters dropout mode.The "-1" version has a fixed current limit and current foldback. See data sheet for other differences.


 


eval board
DC2299A-B

LTC3890EGN-1 Demo Board | 6V ≤ VIN ≤ 60V; VOUT1 = 5V @ 8A, VOUT2 = 12V @ 5A

Product Details

Demonstration circuit 2299A is a high input voltage, high efficiency synchronous dual output buck converter featuring the LTC3890EGN. The DC2299A has a wide input voltage range of 6V to 60V. The output voltages are set to 5V and 12V, however, the output voltage can go as high as 24V, with certain modifications. This demo board is capable of delivering up to 8A from the 5V output and up to 5A from the 12V output.

DC1244A
LTC3890EGN-1 Demo Board | 4.5V ≤ VIN ≤ 60V, VOUT1 = 3.3V @ 5A, VOUT2 = 8.5V @ 3A
DC1244A - Schematic
DC2299A-B
LTC3890EGN-1 Demo Board | 6V ≤ VIN ≤ 60V; VOUT1 = 5V @ 8A, VOUT2 = 12V @ 5A
DC2299A - Schematic

Latest Discussions

No discussions on LTC3890-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed