LTC3859AL

PRODUCTION

Triple Output, Buck/Buck/Boost Synchronous Controller with 28μA Burst Mode IQ

Viewing:

Overview

  • Low Operating IQ: 28μA (One Channel On)
  • Dual Buck Plus Single Boost Synchronous Controllers
  • Outputs Remain in Regulation Through Cold Crank Down to 2.5V
  • Wide Bias Input Voltage Range: 4.5V to 38V
  • Buck Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • Boost Output Voltage Up to 60V
  • RSENSE or DCR Current Sensing
  • 100% Duty Cycle for Boost Synchronous MOSFET Even in Burst Mode® Operation
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode Operation at Light Loads
  • Very Low Buck Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Low Shutdown IQ: 10μA
  • Small 38-Lead 5mm × 7mm QFN and TSSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC3859AL
Triple Output, Buck/Buck/Boost Synchronous Controller with 28μA Burst Mode IQ
LTC3859AL Typical Application Efficiency and Power Loss vs Output Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Protection Switches & Controllers 2
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Switching Regulators & Controllers 1
LTC3899 RECOMMENDED FOR NEW DESIGNS 60V Low IQ, Triple Output, Buck/Buck/Boost Synchronous Controller with PassThru
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3859
  • LTC3859AL

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LTC3859AL(BOOST)
  • LTC3859AL(BUCK)
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2122A

LTC3859ALEUHF Demo Board | 4.5V ≤ VIN ≤ 36V; VOUT1: 5V @ 5A, VOUT2: 8.5V @ 3A, VOUT3: 10V @ 7A

Product Details

Demonstration circuit 2122A is a triple output synchronous step-up/dual step-down supply featuring the LTC3859AL. This demonstration circuit is designed for two buck 5V/5A, 8.5V/3A outputs supplied by a boosted 10V/7A output. Benefiting from this feature, the buck outputs are able to maintain regulation over a wide input voltage range of 4.5V to 36V which is suitable for automotive or other battery fed applications. Also, the demonstration circuit uses a drop-in layout that the main buck circuit components fit in an area of ¾" by 1½", while the main boost circuit area is ¾" by 1¾". The package style for the LTC3859AL is a 38-pin exposed pad QFN package.

DC2122A
LTC3859ALEUHF Demo Board | 4.5V ≤ VIN ≤ 36V; VOUT1: 5V @ 5A, VOUT2: 8.5V @ 3A, VOUT3: 10V @ 7A
DC2122A - Schematic

Latest Discussions

Recently Viewed